APC PDU 2-POLE, 20AMP, BOLT ON, SQUARE D BREAKER

Share:

APC PDU 2-POLE, 20AMP, BOLT ON, SQUARE D BREAKER

PD2P20ABBSD

Description: Breakers, Cordsets and Accessories for simplified power distribution management.
APC PDU 2-POLE, 20AMP, BOLT ON, SQUARE D BREAKER

Call for Availability
800-800-4272

Configurable Power AccessoriesFeatures & Benefits

  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    3.0inches ( 76mm , 7.62CM )
  • Maximum Width
    3.0inches ( 76mm , 7.62CM )
  • Maximum Depth
    3.0inches ( 76mm , 7.62CM )
  • Net Weight
    1.0lbs. ( 0.46KG )
  • Shipping weight
    1.1lbs. ( 0.5KG )
  • Shipping Height
    4.0inches ( 102mm , 10.16CM )
  • Shipping Width
    4.0inches ( 102mm , 10.16CM )
  • Shipping Depth
    4.0inches ( 102mm , 10.16CM )
  • Color
    Black
Title
Size
Updated On