APC PDU 1-POLE 20AMP, BOLT ON, SQUARE D BREAKER

Share:

APC PDU 1-POLE 20AMP, BOLT ON, SQUARE D BREAKER

PD1P20ABBSD

Description: Breakers, Cordsets and Accessories for simplified power distribution management.
APC PDU 1-POLE 20AMP, BOLT ON, SQUARE D BREAKER

Call for Availability
800-800-4272

Configurable Power AccessoriesFeatures & Benefits

  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    3.0inches ( 76mm , 7.62CM )
  • Maximum Width
    3.0inches ( 76mm , 7.62CM )
  • Maximum Depth
    3.0inches ( 76mm , 7.62CM )
  • Net Weight
    1.0lbs. ( 0.45KG )
  • Shipping weight
    2.0lbs. ( 0.91KG )
  • Shipping Height
    5.0inches ( 127mm , 12.7CM )
  • Shipping Width
    5.0inches ( 127mm , 12.7CM )
  • Shipping Depth
    5.0inches ( 127mm , 12.7CM )
  • Color
    Black

Conformance

  • Standard warranty
    1 year (parts only)
Title
Size
Updated On