APC Notebook Surge Protector for AC, phone and network lines, 3 pin connection, 100-240V

Share:

APC Notebook Surge Protector for AC, phone and network lines, 3 pin connection, 100-240V

PNOTEPROC6

Description: Basic Protection Against Power Surges for Computers and Electronics

Includes : 1.8 Meter Tel Cable (2) , 30 cm Network Patch Cable , Cord Management Straps , User Manual

Out of stock
$19.99
$18.00
Call for Availability
800-800-4272

PNOTEPROC6Features

APC Notebook Surge Protector for AC, phone and network lines, 3 pin connection, 100-240V

  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

SurgeArrest EssentialFeatures & Benefits

  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    1.0
  • Receptacle Style
    IEC 320-C6

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    IEC 320 C6
  • Number of Power Cords
    1
  • Input Power
    300.0Watts
  • Maximum Line Current
    4A

Surge Protection and Filtering

  • Surge energy rating
    600Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection (two wire single line), RJ45 10/100 Base-T Ethernet protection
  • ts_nm_surge_response
    1ns
  • Peak Current Common Mode
    12kAmps
  • Peak Current Normal Mode
    6.5kAmps

Physical

  • Maximum Height
    1.1inches ( 28mm , 2.8CM )
  • Maximum Width
    1.26inches ( 32mm , 3.2CM )
  • Maximum Depth
    4.34inches ( 110mm , 11.0CM )
  • Net Weight
    0.22lbs. ( 0.1KG )
  • Shipping weight
    0.42lbs. ( 0.2KG )
  • Shipping Height
    2.72inches ( 69mm , 6.9CM )
  • Shipping Width
    6.22inches ( 158mm , 15.8CM )
  • Shipping Depth
    7.76inches ( 197mm , 19.7CM )
  • Color
    Silver
  • Master Carton Dimensions (Length x Width x Height)
    16.5 X 11.5 X 8.3inches
  • Master Carton Units
    12.0
  • Master Carton Weight
    6.0lbs. ( 0.0 )
  • Units per Pallet
    480.0

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-30000ft ( 0-9000meters )

Conformance

  • Approvals
    CSA, FCC Part 68, NOM, UL Listed
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

121KB

Updated On

2017-04-26

User Manual for SurgeArrest Notebook PnoteProC6-EC/C8-EC 120V
PDF

Size

283KB

Updated On

2017-02-28

Safety; Installation; Integration with other Products; Technical Specifications; Declaration of Conformity; Troubleshooting; Warranty and Service
Agency Approvals
Title
Size
Updated On
PDF

Size

1279KB

Updated On

2017-02-15

CSA, CSA-C22.2 No. 60950-1-03, UL60950-1 1st
Title
Size
Updated On