APC Modular Power Distribution Unit, 266kVA, 400A, 480V:415V Auto-transformer, 72 Pole, 300mm

Share:

APC Modular Power Distribution Unit, 266kVA, 400A, 480V:415V Auto-transformer, 72 Pole, 300mm

PDPM288G6H

Description: Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone

Includes : Installation guide , User Manual

APC Modular Power Distribution Unit, 266kVA, 400A, 480V:415V Auto-transformer, 72 Pole, 300mm

Call for Availability
800-800-4272
Includes: Installation guide , User Manual

PDPM288G6H Features

APC Modular Power Distribution Unit, 266kVA, 400A, 480V:415V Auto-transformer, 72 Pole, 300mm

  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
  • Industry-leading power density
    High-density power distribution in a sleek 300mm enclosure
  • Low Cost Power Distribution
    Provides a number of outlets to bring power to rack equipment at an affordable price.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Smallest footprint
    Minimizes your real estate expenses
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping

Modular Power Distribution Features & Benefits

  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Ease of system expansion
    Power Distribution Modules provide an option to expand data center power distribution capability as power demands increase.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.
  • Smallest footprint
    Minimizes your real estate expenses
  • Modular design
    Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
  • Network management capability
    Full-featured network management interfaces that provide standards-based management via Web, SNMP, and Telnet.
  • Current Monitoring
    Monitors the aggregate current draw per power distribution unit.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    230V , 240V
  • Other Output Voltages
    240
  • Maximum Total Current Draw
    370

Input

  • Nominal Input Voltage
    480V 3PH
  • Input frequency
    60 Hz
  • Load Capacity
    266000VA
  • Maximum Line Current
    320A

Physical

  • Maximum Height
    78.4inches ( 1991mm , 199.1CM )
  • Maximum Width
    11.75inches ( 298mm , 29.8CM )
  • Maximum Depth
    42.2inches ( 1072mm , 107.2CM )
  • Net Weight
    1150.0lbs. ( 522.73KG )
  • Shipping weight
    1200.0lbs. ( 545.45KG )
  • Shipping Height
    84.0inches ( 2134mm , 213.4CM )
  • Shipping Width
    11.75inches ( 298mm , 29.8CM )
  • Shipping Depth
    42.2inches ( 1072mm , 107.2CM )

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

492KB

Updated On

2018-06-15

Modbus Map
PDF

Size

21KB

Updated On

2018-06-15

Addition of Modbus capability
PDF

Size

615KB

Updated On

2018-06-13

Operation of the Network Management Card/Web interface/command line interface (CLI)
PDF

Size

349KB

Updated On

2018-06-12

Release Notes
PDF

Size

232KB

Updated On

2018-05-18

This document contains important instructions to be followed during installation and maintenance of the Modular Power Distribution Unit (PDU).
PDF

Size

815KB

Updated On

2017-02-18

Operation
PDF

Size

421KB

Updated On

2017-02-18

Installation Instruction for seismic stability kit
PDF

Size

962KB

Updated On

2017-02-18

Operating instructions, including Modular PDU commissioning, display interface navigation, and Modbus/Network Management Card 2 configuration instructions, as well as basic maintenance and troubleshooting procedures
PDF

Size

213KB

Updated On

2017-02-18

This document contains important instructions that should be followed during receiving, unpacking, and installation of the InfraStruXure Modular Power Distribution Unit (PDU).
PDF

Size

2264KB

Updated On

2017-02-12

Web and command line login and configuration, NMC firmware upgrade and password recovery instructions; command line interface reference guide; troubleshooting for PDPM288G6H Modular PDU with NMC2
Brochure
Title
Size
Updated On
PDF

Size

50KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
Agency Approvals
Title
Size
Updated On
PDF

Size

1659KB

Updated On

2018-06-12

Seismic Test and preapproval of the Symmetra PX 100 three phase UPS
PDF

Size

100KB

Updated On

2018-05-28

North American Safety Approval for Device Management, Access and Environmental Management, Rack Power Distribution and PDU products.
Bid Spec
Title
Size
Updated On
Source ZIP

Size

76KB

Updated On

2017-08-31

Guide Specification
PDF

Size

58KB

Updated On

2017-08-31

Guide Specification
Title
Size
Updated On
Power Distribution, Modular Power Distribution, 480V, Package
BIM Models, Power Distribution Units, Modular

Firmware Upgrades

Firmware Upgrades
Part Number
Updated On

Part Number

SFPDUM372

Updated On

2013-03-13
Operation of the Network Management Card/Web interface/command line interface (CLI)
Remote Power Panel (RPP) and Remote Distribution Panel (RDP) Firmware setup, configuration instructions

Category

Sub-Category


APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V IEC309 260cm 380cm 500cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 740cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 80cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 680cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 620cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 1040cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

1 Year 4HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for up to 40 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

APC IT Power Distribution Module 3 Pole 5 Wire 20A 240V IEC309 1680cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 800cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Scheduled Assembly Service 5X8 for (1) 1/2 Rack Remote or (1) Modular Power Panel

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product