APC Leak Sensor - 20 ft (6.1 m) - APC - United States

APC Leak Sensor - 20 ft (6.1 m)

Share:

APC Leak Sensor - 20 ft (6.1 m)

AP9325

Description: Provides early detection of water in your data room or critical computing area.

Includes : Installation Guide

In stock
$319.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

AP9325Features

APC Leak Sensor - 20 ft (6.1 m)

Provides early detection of water in your data room or critical computing area.

Includes : Installation Guide

Row Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    2.75inches ( 70mm , 7.0CM )
  • Maximum Width
    6.75inches ( 171mm , 17.1CM )
  • Maximum Depth
    6.35inches ( 161mm , 16.1CM )
  • Net Weight
    0.97lbs. ( 0.44KG )
  • Shipping weight
    1.15lbs. ( 0.52KG )
  • Shipping Height
    2.8inches ( 71mm , 7.1CM )
  • Shipping Width
    9.2inches ( 234mm , 23.4CM )
  • Shipping Depth
    6.4inches ( 163mm , 16.3CM )
  • Color
    Orange

Environmental

  • Operating Temperature
    32 - 131 °F ( 0 - 55 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

313KB

Updated On

2017-02-28

Installation sheet for the Leak Sensor as part of the Environmental Management System (AP9325)
Agency Approvals
Title
Size
Updated On
PDF

Size

316KB

Updated On

2017-02-28

CE EMC Directive,CTICK,EMC Electromagnetic Compatibility,FCC Verified,Industry Canada for Dry-Contact Management,Environmental Monitoring,Network Hubs and complies to AS/NZS 3548,CISPR 22,EN 55022,EN 55024,EN55024:1998,EN61000-3-2:1995,EN61000-3-3:1995,EN61000-4-11:1994,EN61000-4-2:1995,EN61000-4-3:1998,EN61000-4-4:1995,EN61000-4-5:1995,EN61000-4-6:1996,EN61000-4-8:1994,FCC part 15
Title
Size
Updated On

Category

Sub-Category


W875-4310
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W0H-0042
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W960-0074
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
WAP9517CAN
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W0P2390
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W0W3118
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
WACFSURD100/101-SPL1
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W0W3119
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W0W3116
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W0W3117
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page