APC KVM USB Cable - 12 ft (3.6 m)

Share:

APC KVM USB Cable - 12 ft (3.6 m)

AP5257

Description: Manage multiple servers with just one keyboard, monitor and mouse.
Out of stock
$89.99
Call for Availability
800-800-4272

KVM Switches Features & Benefits

  • Occupies 1U of rack space
    Conserve valuable rack space in the data center.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Multi-platform Support
    Windows, Sun, Unix and Linux compatible.
  • Hot Pluggable Operation
    Add or remove servers without having to power off the switch.
  • Out-of-band management
    Troubleshoot servers and diagnose problems in lieu of a working operating system with POST and BIOS-level access to servers.
  • Scalable Architecture
    Cascade multiple KVM switches for a modular solution that supports multiple platforms, improving flexibility and simplifying future expansion. Please see the user's manual for specific cascading capabilities.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Cord Length
    12ft ( 3.66meters )

Physical

  • Maximum Height
    0.25inches ( 6mm , 0.6CM )
  • Maximum Width
    0.25inches ( 6mm , 0.6CM )
  • Maximum Depth
    0.25inches ( 6mm , 0.6CM )
  • Net Weight
    0.25lbs. ( 0.11KG )
  • Shipping weight
    1.0lbs. ( 0.45KG )
  • Shipping Height
    2.0inches ( 51mm , 5.1CM )
  • Shipping Width
    0.5inches ( 13mm , 1.3CM )
  • Shipping Depth
    6.5inches ( 165mm , 16.5CM )
  • Color
    Black
  • Connector A
    HighDensity15(VGA Monitor)
  • Connector B
    USB-A(USB 2.0)

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

249KB

Updated On

2017-02-21

Installation instructions
Title
Size
Updated On