APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 250V L5-20 UL 680cm 860cm 1040cm

Share:

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 250V L5-20 UL 680cm 860cm 1040cm

PDM1320L5-3P-2

Description: Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Includes : Installation guide

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 250V L5-20 UL 680cm 860cm 1040cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Call for Availability
800-800-4272
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

PDM1320L5-3P-2 Features

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 250V L5-20 UL 680cm 860cm 1040cm

  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
  • Power monitoring
    Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
  • Quick status information LEDs
    Access status information about the performance of the Power Distribution Module
  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Global product offering
    Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
Product Distribution
Product Distribution

Canada , Japan , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Maximum Total Current Draw
    20
  • Output Connections
    (3) NEMA L5-20R (Battery Backup)

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz
  • Maximum Line Current
    20A

Physical

  • Maximum Height
    5.0inches ( 127mm , 12.7CM )
  • Maximum Width
    17.5inches ( 445mm , 44.5CM )
  • Maximum Depth
    16.0inches ( 406mm , 40.6CM )
  • Net Weight
    3.5lbs. ( 1.59KG )
  • Shipping weight
    5.5lbs. ( 2.5KG )
  • Shipping Height
    5.0inches ( 127mm , 12.7CM )
  • Shipping Width
    17.5inches ( 445mm , 44.5CM )
  • Shipping Depth
    16.0inches ( 406mm , 40.6CM )
  • Color
    Black

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

376KB

Updated On

2018-06-12

Power Distribution Module Installation instructions
Brochure
Title
Size
Updated On
PDF

Size

50KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
Title
Size
Updated On

Category

Sub-Category


APC IT Power Distribution Module 3 Pole 5 Wire 20A L21-20 740cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC Modular Rack Distribution Panel, 72kVA, 200A, 208V, 18 Pole, 5U

Agile, Safe, Efficient Power distribution system for IT equipment in any size data center or high density zone

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 320cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT POWER DISTRIBUTION MODULE 3 POLE 4 WIRE 60A IEC309 260CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 2 Pole 3 Wire 30A L2-L3 L6-30 380CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 500cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 250V L5-20 UL 260cm 380cm 500cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 250V L5-20 UL 680cm 860cm 1040cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V L5-20 UL 1680cm 1680cm 1680cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 20A L21-20 1680cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.


Show results per page