APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V L5-20 UL 1680cm 1680cm 1680cm

Share:

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V L5-20 UL 1680cm 1680cm 1680cm

PDM1320L5-3P-3

Description: Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Includes : Installation guide

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V L5-20 UL 1680cm 1680cm 1680cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Call for Availability
800-800-4272
Includes: Installation guide

PDM1320L5-3P-3 Features

APC IT Power Distribution Module 3x1 Pole 3 Wire 20A 240V L5-20 UL 1680cm 1680cm 1680cm

  • Built-in Web/SNMP management
    Full-featured management via a Web browser as well as comprehensive management from a Network Management System.
  • Local and web-based monitoring
    Status available to customers both in the data center and remotely
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power Accessories Features & Benefits

  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
  • Quick status information LEDs
    Access status information about the performance of the Power Distribution Module
  • Power monitoring
    Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
  • Global product offering
    Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Product Distribution
Product Distribution

Canada , Japan , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    120V
  • Maximum Total Current Draw
    20
  • Output Connections
    (3) NEMA L5-20R (Battery Backup)

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz
  • Maximum Line Current
    20A

Physical

  • Maximum Height
    5.0inches ( 127mm , 12.7CM )
  • Maximum Width
    17.5inches ( 445mm , 44.5CM )
  • Maximum Depth
    16.0inches ( 406mm , 40.6CM )
  • Net Weight
    3.5lbs. ( 1.59KG )
  • Shipping weight
    5.5lbs. ( 2.5KG )
  • Shipping Height
    5.0inches ( 127mm , 12.7CM )
  • Shipping Width
    17.5inches ( 445mm , 44.5CM )
  • Shipping Depth
    16.0inches ( 406mm , 40.6CM )
  • Color
    Black

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

376KB

Updated On

2018-06-12

Power Distribution Module Installation instructions
Brochure
Title
Size
Updated On
PDF

Size

50KB

Updated On

2018-06-12

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
Title
Size
Updated On

Category

Sub-Category


APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 440cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 2 Pole 3 Wire 30A L1-L2 L6-30 1200CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 20A L21-20 1040cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 2 Pole 3 Wire 30A L1-L2 L6-30 740CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 440cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 2 Pole 3 Wire 30A L1-L2 L6-30 1400CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 2 Pole 3 Wire 30A L2-L3 L6-30 980CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 860cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 560cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

APC IT Power Distribution Module 2 Pole 3 Wire 30A L3-L1 L6-30 860CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product