APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 1680CM

Share:

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 1680CM

PDM3450CS50-1680

Description: Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Includes : Installation guide

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 1680CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

Call for Availability
800-800-4272
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

PDM3450CS50-1680Features

APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 1680CM

  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Network management
    Provides proactive power and environmental management via web and/or SNMP
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Modular Power AccessoriesFeatures & Benefits

  • Global product offering
    Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
  • Toolless installation of breakers
    Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
  • Quick status information LEDs
    Access status information about the performance of the Power Distribution Module
  • Power monitoring
    Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
  • Safety
    Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection
Product Distribution
Product Distribution

Canada , Japan , United States

Print Technical Specification

Output

  • Nominal Output Voltage
    208V 3PH
  • Maximum Total Current Draw
    50

Input

  • Nominal Input Voltage
    208V 3PH
  • Input frequency
    60 Hz
  • Acceptable Input Voltage
    200-240VAC
  • Maximum Line Current
    50A

Physical

  • Maximum Height
    5.0inches ( 127mm , 12.7CM )
  • Maximum Width
    17.5inches ( 444mm , 44.4CM )
  • Maximum Depth
    16.0inches ( 406mm , 40.6CM )
  • Net Weight
    13.8lbs. ( 6.27KG )
  • Shipping weight
    15.0lbs. ( 6.82KG )
  • Shipping Height
    5.0inches ( 127mm , 12.7CM )
  • Shipping Width
    17.5inches ( 444mm , 44.4CM )
  • Shipping Depth
    16.0inches ( 406mm , 40.6CM )

Conformance

  • Approvals
    UL Listed
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

376KB

Updated On

2017-08-08

Power Distribution Module Installation instructions
Brochure
Title
Size
Updated On
PDF

Size

50KB

Updated On

2017-02-28

Chart that specifies the APC Modular Power Distribution Units that support the installation of APC 208V & 415V Power Distribution Modules and specifies compatible APC Rack PDUs for each PDM.
Title
Size
Updated On

Category

Sub-Category


APC IT Power Distribution Module 3 Pole 4 Wire 50A CS50 920cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3450CS50-920
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC IT Power Distribution Module 2 Pole 3 Wire 30A L3-L1 L6-30 1680CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM2330L6-31-1680
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 680cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3530L2130-680
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 980cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3530L2130-980
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC IT Power Distribution Module 2 Pole 3 Wire 30A L1-L2 L6-30 740CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM2330L6-12-740
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC IT Power Distribution Module 3 Pole 5 Wire 30A L21-30 380cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3530L2130-380
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC IT Power Distribution Module 2 Pole 3 Wire 30A L2-L3 L6-30 500CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM2330L6-23-500
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC IT Power Distribution Module 2 Pole 3 Wire 30A L3-L1 L6-30 1400CM

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM2330L6-31-1400
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC IT Power Distribution Module 3 Pole 4 Wire 60A IEC309 1040cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3460IEC309-1040
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
APC IT Power Distribution Module 3 Pole 5 Wire 20A L21-20 440cm

Factory assembled and tested Power Distribution Modules include circuit breaker, power cord, power connection, and circuit monitoring. Auto-detection of modules by the Modular PDU minimizes installation time.

PDM3520L2120-440
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page