APC Home Office SurgeArrest 8 Outlet with Phone (Splitter) Protection, 120V

APC Home Office SurgeArrest 8 Outlet with Phone (Splitter) Protection, 120V

P8T3

Description: Professional-grade Electrical Surge Protection for Computers and Electronics

Includes : Cord management straps , Telephone Cable , User Manual

In stock
$29.99
$27.00

P8T3Features

APC Home Office SurgeArrest 8 Outlet with Phone (Splitter) Protection, 120V

Professional-grade Electrical Surge Protection for Computers and Electronics

Includes : Cord management straps , Telephone Cable , User Manual

  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Right Angle Plug
    Plug angle allows for equipment and furniture to be placed closer to the wall than with a standard power cord. Reduces cord stress too.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.

SurgeArrest Home/OfficeFeatures & Benefits

  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Overload Indicator
    Indicator illuminates when connected equipment draws more power than unit’s capacity. To remedy the condition, unplug less vital equipment.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Receptacle Shock Safety Shutters
    Shutters protect users from accidental contact with unused outlets.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Adjustable Cable Management
    Keeps cords and cables neat and organized.
  • Phone Line Splitter
    Allows use of two pieces of equipment at once, such as a modem and phone.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • 180 degree Rotating Cord Retainer
    A 180-degree rotating cord with strain relief offers flexibility in positioning the SurgeArrest, and in routing the power cord.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through a surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Number of Outlets
    8.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    6ft ( 1.83meters )
  • Number of Power Cords
    15

Surge Protection and Filtering

  • Surge energy rating
    2770Joules
  • Data Line Protection
    RJ-11 2-Way Modem/Fax/DSL splitter with protection (four wire dual lines)
  • Data Lines Protected
    (multi-line only)
    1-4

Physical

  • Maximum Height
    1.25inches ( 32mm , 3.2CM )
  • Maximum Width
    3.5inches ( 89mm , 8.9CM )
  • Maximum Depth
    13.0inches ( 330mm , 33.0CM )
  • Net Weight
    2.02lbs. ( 0.92KG )
  • Shipping weight
    2.42lbs. ( 1.1KG )
  • Shipping Height
    2.36inches ( 60mm , 6.0CM )
  • Shipping Width
    5.59inches ( 142mm , 14.2CM )
  • Shipping Depth
    14.17inches ( 360mm , 36.0CM )
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    15 x 8 x 12inches ( 392 x 198 x 302mm )
  • Master Carton Units
    6.0
  • Master Carton Weight
    16.5lbs. ( 7.5 )
  • SCC Codes
    1073130424905 1

Environmental

  • Operating Temperature
    32 - 113 °F ( 0 - 45 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    CSA, NOM, UL 1363, UL 1449
  • Equipment protection policy
    Lifetime : $150000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

371KB

Updated On

2017-05-31

Installation, operation, safety, and equipment protection policy in English, French Canadian, & Spanish
Brochure
Title
Size
Updated On
PDF

Size

64KB

Updated On

2017-05-31

Provides an overview of the features and specs of APC's low cost Home/Office Series Surge Protectors
Agency Approvals
Title
Size
Updated On

Title

MET certificate
PDF
PDF

Size

74KB

Updated On

2017-12-07

ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
PDF

Size

59KB

Updated On

2017-12-06

UL 1363 3rd, CSA C22.2 No.21-95 (R2009)
PDF

Size

58KB

Updated On

2017-12-06

ANSI/UL Std. No 1363 (3rd Edition) - Relocatable Power Taps; CSA Std. C22.2 No. 21 95 (R2009) - Cord Sets and Power Supply Cords
PDF

Size

43KB

Updated On

2017-06-26

UL498, UL817, UL1363, UL1449
PDF

Size

42KB

Updated On

2017-06-26

CSA C22.2 #8, #21, #42, #182.4, #226
Environmental Profile
Title
Size
Updated On
PDF

Size

604KB

Updated On

2017-06-26

Product Environmental Profile (ePEP) for the Personal Surge Product Range
PDF

Size

1083KB

Updated On

2017-06-26

End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
Title
Size
Updated On