APC Essential SurgeArrest PE63, 6 Outlets, 3 Foot Cord, 120V

Share:

APC Essential SurgeArrest PE63, 6 Outlets, 3 Foot Cord, 120V

PE63

Description: Basic Protection Against Power Surges for Computers and Electronics

Includes : User Manual

In stock
$8.99
$8.10

PE63Features

APC Essential SurgeArrest PE63, 6 Outlets, 3 Foot Cord, 120V

Basic Protection Against Power Surges for Computers and Electronics

Includes : User Manual

  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.

SurgeArrest EssentialFeatures & Benefits

  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    6.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    3ft ( 0.91meters )
  • Number of Power Cords
    1
  • Input Power
    1200.0Watts
  • Maximum Input Current
    15.0A
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    540Joules
  • ts_nm_surge_response
    1ns
  • Peak Current Common Mode
    24kAmps
  • Peak Current Normal Mode
    12kAmps

Physical

  • Maximum Height
    1.18inches ( 30mm , 3.0CM )
  • Maximum Width
    2.05inches ( 52mm , 5.2CM )
  • Maximum Depth
    11.02inches ( 280mm , 28.0CM )
  • Net Weight
    0.79lbs. ( 0.36KG )
  • Shipping weight
    0.41lbs. ( 0.19KG )
  • Shipping Height
    1.26inches ( 32mm , 3.2CM )
  • Shipping Width
    3.86inches ( 98mm , 9.8CM )
  • Shipping Depth
    12.6inches ( 320mm , 32.0CM )
  • Color
    Black , Grey
  • Master Carton Dimensions (Length x Width x Height)
    9 x 5 x 13inches ( 229 x 117 x 340mm )
  • Master Carton Units
    6.0
  • Master Carton Weight
    6.04lbs. ( 2.74 )
  • Units per Pallet
    468.0
  • SCC Codes
    1073130432882 4

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95% no %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% no %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    MET Canada, MET USA
  • Equipment protection policy
    Lifetime : $50000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

319KB

Updated On

2017-09-06

User manual for Essential SurgeArrest PE63, PE63DP, PE66, PE66DP, PE610, PE615, PE625, PE64U2WGDP, PE66W, PE6U2, PE6T, PE76, and PE76W - NAM & LAM
Agency Approvals
Title
Size
Updated On
PDF

Size

170KB

Updated On

2017-09-12

UL1363, Fourth Edition: Relocatable Power Taps, Rev. September 23, 2015; CSA C22.2 No. 308, First Edition: Cord reels and multi‐outlet assemblies, Rev. December 2014
Quick Sales Reference Sheet
Title
Size
Updated On
PDF

Size

702KB

Updated On

2016-12-16

Specification Sheet on new products
Source

Size

705KB

Updated On

2016-12-16

Specification Sheet on new products
Title
Size
Updated On