APC Essential SurgeArrest 6 Outlets with Phone Protection 120V Metal

Share:

APC Essential SurgeArrest 6 Outlets with Phone Protection 120V Metal

P6TM

Description: Basic Protection Against Power Surges for Computers and Electronics

Includes : Telephone Cable

In stock
$19.99
$18.00

P6TMFeatures

APC Essential SurgeArrest 6 Outlets with Phone Protection 120V Metal

Basic Protection Against Power Surges for Computers and Electronics

Includes : Telephone Cable

SurgeArrest EssentialFeatures & Benefits

  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Number of Outlets
    6.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    4ft ( 1.22meters )
  • Number of Power Cords
    1
  • Input Power
    1875.0Watts
  • Maximum Input Current
    15.0A

Surge Protection and Filtering

  • Surge energy rating
    540Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection

Physical

  • Maximum Height
    12.24inches ( 311mm , 31.1CM )
  • Maximum Width
    2.48inches ( 63mm , 6.3CM )
  • Maximum Depth
    1.5inches ( 38mm , 3.8CM )
  • Net Weight
    1.54lbs. ( 0.7KG )
  • Shipping weight
    1.76lbs. ( 0.8KG )
  • Shipping Height
    13.19inches ( 335mm , 33.5CM )
  • Shipping Width
    3.94inches ( 100mm , 10.0CM )
  • Shipping Depth
    46.0inches ( 1168mm , 116.8CM )
  • Color
    Grey
  • Master Carton Dimensions (Length x Width x Height)
    15.5 x 9 x 12.75inches ( 394 x 229 x 324mm )
  • Master Carton Units
    12.0
  • Master Carton Weight
    24.2lbs. ( 11.0 )
  • Units per Pallet
    288.0
  • SCC Codes
    1073130424826 9

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-50000ft ( 0-15000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Equipment protection policy
    Lifetime : $25000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Agency Approvals
Title
Size
Updated On
PDF

Size

129KB

Updated On

2017-11-29

UL1363
Environmental Profile
Title
Size
Updated On
PDF

Size

604KB

Updated On

2017-06-26

Product Environmental Profile (ePEP) for the Personal Surge Product Range
PDF

Size

1083KB

Updated On

2017-06-26

End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
Title
Size
Updated On