APC Essential SurgeArrest 6 Outlet with Ethernet Protection, 120V

Share:

APC Essential SurgeArrest 6 Outlet with Ethernet Protection, 120V

P6N

Description: Basic Protection Against Power Surges for Computers and Electronics

Includes : Cat 5 ethernet cable , User Manual

Out of stock
$21.99
$20.00
Call for Availability
800-800-4272

P6NFeatures

APC Essential SurgeArrest 6 Outlet with Ethernet Protection, 120V

  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.

SurgeArrest EssentialFeatures & Benefits

  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    6.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 5 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    4ft ( 1.22meters )
  • Number of Power Cords
    1
  • Input Power
    1200.0Watts
  • Maximum Input Current
    15.0A
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    1080Joules
  • Data Line Protection
    RJ-45 Modem/Fax/DSL/10-100 Base-T protection
  • Data Lines Protected
    (multi-line only)
    --
  • ts_nm_surge_response
    1ns
  • Peak Current Common Mode
    72kAmps
  • Peak Current Normal Mode
    60 (/PH)kAmps

Physical

  • Maximum Height
    13.0inches ( 330mm , 33.0CM )
  • Maximum Width
    2.0inches ( 51mm , 5.1CM )
  • Maximum Depth
    1.5inches ( 38mm , 3.8CM )
  • Net Weight
    0.8lbs. ( 0.36KG )
  • Shipping weight
    0.92lbs. ( 0.42KG )
  • Shipping Height
    14.0inches ( 356mm , 35.6CM )
  • Shipping Width
    4.8inches ( 122mm , 12.2CM )
  • Shipping Depth
    1.8inches ( 46mm , 4.6CM )
  • Color
    Beige
  • Master Carton Dimensions (Length x Width x Height)
    14.9 x 11.5 x 4.9inches ( 378 x 292 x 124mm )
  • Master Carton Units
    6.0
  • Master Carton Weight
    7.35lbs. ( 3.34 )
  • Units per Pallet
    810.0

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    ETL
  • Equipment protection policy
    Lifetime : $50000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

291KB

Updated On

2017-02-15

User manual for Essential SurgeArrest P62/P610/P66/P6N
Agency Approvals
Title
Size
Updated On
PDF

Size

140KB

Updated On

2017-02-15

UL 1363 4th Ed Rev. September 23, 2015, Relocatable Power Taps; CSA C22.2 No. 21-14 Rev. January 1, 2015, Cord Sets and Power Supply Cords; UL 1449 4th Ed. Rev. March 17, 2016, Surge Protective Devices; CSA C22.2 No. 8-13 Rev. November, 2013, Electrormagnetic Interference (EMI) Filters
Environmental Profile
Title
Size
Updated On
PDF

Size

604KB

Updated On

2017-06-26

Product Environmental Profile (ePEP) for the Personal Surge Product Range
PDF

Size

1083KB

Updated On

2017-06-26

End of Life Instruction (EoLI) for the Personal Surge Protectors Product Range
Title
Size
Updated On