APC Essential SurgeArrest 6 Outlet Wall Mount With USB, 120V

Share:

APC Essential SurgeArrest 6 Outlet Wall Mount With USB, 120V

P6WU2

Description: Basic Protection Against Power Surges for Computers and Electronics

Includes : USB Power Adapter , User Manual

Out of stock
$19.99
$18.00
Call for Availability
800-800-4272

P6WU2Features

APC Essential SurgeArrest 6 Outlet Wall Mount With USB, 120V

  • EMI and RFI noise filtering
    Reduces line noise that can cause data loss and keyboard errors.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • IEEE let-through rating and UL 1449 compliance
    The 'Institute of Electrical and Electronics Engineers' (IEEE) Let-Through Voltage rating is based on a test that subjects a Surge Protector to a 6,000 volt spike. The rating equates to the amount of excess voltage that reaches connected equipment. The lower the number, the better the performance of the Surge Protector is. Underwriter's Laboratory's UL1449 surge protection safety standard uses these ratings to help users gauge performance. UL's best Transient Voltage Surge Suppressor (TVSS) Let-Through Voltage rating is "300V".
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Smart charging port
    A 2.4 amp USB port integrates Smart Charging technology to maximize charging speeds according to the type of device detected.

SurgeArrest EssentialFeatures & Benefits

  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
Product Distribution
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Colombia , Costa Rica , Cuba , Dominican Republic , Ecuador , Guatemala , Guyana , Honduras , Haiti , Jamaica , Mexico , Nicaragua , Panama , Puerto Rico , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Number of Outlets
    4.0
  • Receptacle Style
    NEMA 5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 5 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Input Power
    1200.0Watts
  • Maximum Input Current
    15.0A
  • Maximum Line Current
    15A

Surge Protection and Filtering

  • Surge energy rating
    1080Joules
  • ts_nm_surge_response
    1ns
  • Peak Current Common Mode
    72kAmps
  • Peak Current Normal Mode
    60 (/PH)kAmps

Physical

  • Maximum Height
    4.0inches ( 102mm , 10.2CM )
  • Maximum Width
    1.5inches ( 38mm , 3.8CM )
  • Maximum Depth
    5.5inches ( 140mm , 14.0CM )
  • Net Weight
    0.54lbs. ( 0.25KG )
  • Shipping weight
    0.57lbs. ( 0.26KG )
  • Shipping Height
    9.5inches ( 241mm , 24.1CM )
  • Shipping Width
    2.25inches ( 57mm , 5.7CM )
  • Shipping Depth
    7.75inches ( 197mm , 19.7CM )
  • Color
    Beige
  • Master Carton Dimensions (Length x Width x Height)
    13.4 x 8.4 x 10inches ( 340 x 213 x 254mm )
  • Master Carton Units
    6.0
  • Master Carton Weight
    5.0lbs. ( 2.27 )
  • Units per Pallet
    504.0
  • SCC Codes
    1073130433182 4

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    ETL
  • Equipment protection policy
    Lifetime : $50000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

299KB

Updated On

2017-02-15

User Guide for Essential SurgeArrest P6WU2/P6W/P6WT
Brochure
Title
Size
Updated On
PDF

Size

256KB

Updated On

2016-12-16

Brochure and technical specifications for the P6WU2
Agency Approvals
Title
Size
Updated On
PDF

Size

1343KB

Updated On

2017-02-15

47 CFR FCC Part 15 Subpart B: 2015 and ICES-003 Issue 6: 2016
PDF

Size

118KB

Updated On

2017-02-14

UL 498A:2008 Ed.2 +R:10Jun2016 Current Tap and adaptors; CAN/CSA C22.2 No. 42:2010 Ed. 7 (R2015) General Use Receptacles, Attachment Plugs, and Similar Wiring Devices; UL 1449 4th Ed. Rev. March 17, 2016 Surge Protective Devices; CAN/CSA C22.2 No. 8-13 Rev. November, 2013 Electrormagnetic Interference (EMI) Filters
Quick Sales Reference Sheet
Title
Size
Updated On
PDF

Size

116KB

Updated On

2017-03-07

Compares the P6WU2 to the previous model, identifying improvements
Source

Size

52030KB

Updated On

2017-03-07

Compares the P6WU2 to the previous model, identifying improvements
Source

Size

214KB

Updated On

2017-01-19

Graphic ad for rich media pages
PDF

Size

99KB

Updated On

2017-01-19

Graphic ad for rich media pages
Title
Size
Updated On