APC Essential SurgeArrest, 3 Outlets, 3 USB Charging Ports, 120V

Share:

APC Essential SurgeArrest, 3 Outlets, 3 USB Charging Ports, 120V

P3U3

Description: Basic Protection Against Power Surges for Computers and Electronics

Includes : User Manual

In stock
$24.99
$22.50

P3U3Features

APC Essential SurgeArrest, 3 Outlets, 3 USB Charging Ports, 120V

Basic Protection Against Power Surges for Computers and Electronics

Includes : User Manual

  • Tablet charging stand
    Positions tablet for ideal work and entertainment access while charging.
  • USB charging ports
    Simultaneously charge mobile devices, including smartphones and tablets.

SurgeArrest EssentialFeatures & Benefits

  • Data-line Protection
    Protection of data lines (Ethernet, Coaxial and Phone lines) ensures complete protection of your equipment from surges. It is very important to protect your equipment from “back door” electric surges traveling through data lines, as they can be as damaging to your equipment as surges traveling over power lines.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Catastrophic Event Protection
    SurgeArrest components such as MOVs and Thermal fuse ensure instantaneous reaction to lightning strikes and wiring faults. If the surge components are damaged due to power spike or over voltage, excess power cannot reach your equipment. Unlike the APC SurgeArrest products, most surge suppressors continue to let power through even after circuits have been damaged, leaving your equipment exposed to other damaging surges.
  • Fail Safe Mode
    Most other surge suppressors continue to let power through even after their circuits have been damaged, leaving your equipment exposed to future surges. APC's SurgeArrest fail safe, which means that once the circuit of an APC SurgeArrest has been compromised the unit disconnects equipment from the power supply ensuring that no damaging surges reach your equipment.
  • Protection Working Indicator
    SurgeArrest will warn you if its circuitry has been damaged by heavy strike or power line surge and it is unable to provide 100% protection. If still under warranty, APC will then replace your damaged SurgeArrest free of charge.
  • Noise Filtering
    Attenuates EMI/RFI line noise that can cause data errors and keyboard lockups, ensuring better performance of protected equipment.
  • Lightning and Surge Protection
    To prevent damage to your equipment from electric power surges and spikes.
  • IEEE let-through ratings and regulatory agency compliance
    APC surge protectors undergo stringent testing by IEEE, and are awarded "let-through ratings", which indicate the maximum voltage level that can possibly reach your equipment after a surge or voltage spike has passed through an electric surge protector. Lower IEEE let-through ratings indicate better protection and performance. The APC Essential SurgeArrest series offers optimal performance with a let-through rating of less than 330V to 500V for North American products, and a rating of less than 15% for products sold worldwide. All APC products comply with local agency safety requirements, including UL in North America and CE/Kema/Gost/C-tick/A-Tick/Telepermit in their respective regions.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Number of Outlets
    3.0
  • Receptacle Style
    NEMA L5-15R

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    6ft ( 1.83meters )
  • Number of Power Cords
    1
  • Input Power
    1440.0Watts

Surge Protection and Filtering

  • Surge energy rating
    1080Joules
  • ts_nm_surge_response
    1ns

Physical

  • Maximum Height
    1.42inches ( 36mm , 3.6CM )
  • Maximum Width
    5.2inches ( 132mm , 13.22CM )
  • Maximum Depth
    5.2inches ( 132mm , 13.22CM )
  • Net Weight
    1.08lbs. ( 0.49KG )
  • Shipping weight
    1.17lbs. ( 0.53KG )
  • Shipping Height
    2.95inches ( 75mm , 7.5CM )
  • Shipping Width
    5.39inches ( 137mm , 13.7CM )
  • Shipping Depth
    6.1inches ( 155mm , 15.5CM )
  • Color
    White
  • Master Carton Dimensions (Length x Width x Height)
    15.75 x 11.25 x 6.87inches ( 400 x 286 x 174mm )
  • Master Carton Units
    10.0
  • Master Carton Weight
    13.64lbs. ( 6.2 )
  • Units per Pallet
    80.0
  • SCC Codes
    1073130431519 0

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    cUL Listed, UL 60950-1
  • Equipment protection policy
    Lifetime : $50000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

116KB

Updated On

2017-02-18

User Manual of Essential SurgeArrest P3U3 120 Vac for Sam's Club
Brochure
Title
Size
Updated On
PDF

Size

177KB

Updated On

2017-02-18

Two page brochure with top level features, benefits and specs.
Title
Size
Updated On