APC Back UPS Pro BX850M, Compact Tower, 850VA, AVR, LCD, 120V

Share:

APC Back UPS Pro BX850M, Compact Tower, 850VA, AVR, LCD, 120V

BX850M

Description: High Performance Computer and Electronics UPS for Premium Power Protection

Includes : USB cable , User Manual

In stock
$124.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX850MFeatures

APC Back UPS Pro BX850M, Compact Tower, 850VA, AVR, LCD, 120V

High Performance Computer and Electronics UPS for Premium Power Protection

Includes : USB cable , User Manual

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS ProFeatures & Benefits

  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Customizable voltage-transfer points
    Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Customizable voltage sensitivity
    Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
Product Distribution
Product Distribution

United States

Print Technical Specification

Output

  • Output power capacity
    510Watts / 850VA
  • Max Configurable Power (Watts)
    510Watts / 850VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    60 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Maximum Output Current
    15
  • Output Connections
    (4) NEMA 5-15R (Battery Backup)
    (4) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    8ms typical : 10 ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    6ft ( 1.83meters )
  • Input voltage range for main operations
    88 - 139V
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    1103Joules
  • Data Line Protection
    Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
  • Filtering
    Full time multi-pole noise filtering :5% of IEEE surge let-through : zero clamping response time: instantaneous

Physical

  • Maximum Height
    7.48inches ( 190mm , 19.0CM )
  • Maximum Width
    3.58inches ( 91mm , 9.1CM )
  • Maximum Depth
    12.2inches ( 310mm , 31.0CM )
  • Net Weight
    14.99lbs. ( 6.8KG )
  • Shipping weight
    16.76lbs. ( 7.6KG )
  • Shipping Height
    9.96inches ( 253mm , 25.3CM )
  • Shipping Width
    5.59inches ( 142mm , 14.2CM )
  • Shipping Depth
    17.4inches ( 442mm , 44.2CM )
  • Color
    Black
  • Master Carton Units
    2.0
  • Master Carton Weight
    35.27lbs. ( 16.0 )
  • # of Layers per Pallet
    3.0
  • Units per Pallet
    48.0
  • SCC Codes
    1073130433179 4

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    48.5BTU/hr

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR V1.0 (USA), FCC Part 15 Class B, UL 1778
  • Equipment protection policy
    Lifetime : $250000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

368KB

Updated On

2017-09-14

User manual of Back-UPS Pro BX850M, BX850M-LM60 BX1000M, BX1000M-LM60, BX1350M, BX1350M-LM60, BX1500M and BX1500M-LM60 for NAM and :LAM
Brochure
Title
Size
Updated On
PDF

Size

2623KB

Updated On

2017-10-13

To highlight the Back-UPS NAM portfolio
Agency Approvals
Title
Size
Updated On
PDF

Size

789KB

Updated On

2018-01-15

UL 1778:2005 R10.11; C22.2 No. 107.3-05 + A1:06
PDF

Size

576KB

Updated On

2018-01-15

UL 1778:2014 R8.15; CSA22.2 NO.107.3-14
PDF

Size

1447KB

Updated On

2017-10-06

FCC Part 15:Subpart B Class B
PDF

Size

271KB

Updated On

2017-03-07

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


3 Year Extended Warranty (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXTWAR3YR-SP-01
$99.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Service Pack 3 Year Warranty Extension (for new product purchases)

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR3YR-SP-01
$79.99
1 Year Extended Warranty (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXTWAR1YR-SP-01
$44.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Service Pack 1 Year Warranty Extension (for new product purchases)

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR1YR-SP-01
$39.99

Show results per page