APC Back UPS Pro BX1350M, Compact Tower, 1350VA, AVR, LCD, 120V

Share:

APC Back UPS Pro BX1350M, Compact Tower, 1350VA, AVR, LCD, 120V

BX1350M

Description: High Performance Computer and Electronics UPS for Premium Power Protection

Includes : USB cable , User Manual

In stock
$149.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX1350M Features

APC Back UPS Pro BX1350M, Compact Tower, 1350VA, AVR, LCD, 120V

High Performance Computer and Electronics UPS for Premium Power Protection

Includes : USB cable , User Manual

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Pro Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Boost Automatic Voltage Regulation (AVR)
    Preserves battery life and maximizes runtime by correcting low voltages without discharging the battery.
  • Green mode
    Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
  • Customizable voltage-transfer points
    Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
  • Energy Management Function
    Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Customizable voltage sensitivity
    Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.
  • LCD Status Display
    Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
Product Distribution
Product Distribution

United States

Print Technical Specification

Output

  • Output power capacity
    810Watts / 1.35 kVA
  • Max Configurable Power (Watts)
    810Watts / 1.35 kVA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    60 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (5) NEMA 5-15R (selector_surgetitle)
    (5) NEMA 5-15R (Battery Backup)
  • Transfer Time
    8ms typical : 10 ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    6ft ( 1.83meters )
  • Input voltage range for main operations
    88 - 139V
  • Number of Power Cords
    1
  • Maximum Input Current
    12.0A

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    Multi-function LCD status and control console
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    789Joules
  • Data Line Protection
    Network line - 10/100/1000 Base-T Ethernet (RJ-45 connector), Coaxial cable for CATV/SATV/modem/Audio-Video (coax connector)
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    9.84inches ( 250mm , 25.0CM )
  • Maximum Width
    3.94inches ( 100mm , 10.0CM )
  • Maximum Depth
    15.04inches ( 382mm , 38.2CM )
  • Net Weight
    22.49lbs. ( 10.2KG )
  • Shipping weight
    26.24lbs. ( 11.9KG )
  • Shipping Height
    13.7inches ( 348mm , 34.8CM )
  • Shipping Width
    8.94inches ( 227mm , 22.7CM )
  • Shipping Depth
    19.33inches ( 491mm , 49.1CM )
  • Units per Pallet
    32.0
  • SCC Codes
    1073130433177 0

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    67.6BTU/hr

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR V1.0 (USA), FCC Part 15 Class B, UL 1778
  • Equipment protection policy
    Lifetime : $250000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

368KB

Updated On

2017-09-14

User manual of Back-UPS Pro BX850M, BX850M-LM60 BX1000M, BX1000M-LM60, BX1350M, BX1350M-LM60, BX1500M and BX1500M-LM60 for NAM and :LAM
Brochure
Title
Size
Updated On
PDF

Size

942KB

Updated On

2018-02-06

Back-UPS Pro Compact Tower offer brochure
PDF

Size

2623KB

Updated On

2017-10-13

To highlight the Back-UPS NAM portfolio
Agency Approvals
Title
Size
Updated On
PDF

Size

905KB

Updated On

2018-01-25

UL1778:2014 R8.15, CSA C22.2 NO.107.3-14
PDF

Size

174KB

Updated On

2018-01-15

UL 1778:2005 R10.11; C22.2 No. 107.3-05 + A1:06
PDF

Size

1498KB

Updated On

2017-10-06

FCC Part 15:Subpart B Class B
PDF

Size

271KB

Updated On

2017-03-07

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


APC Replacement Battery Cartridge # 123

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC123
$59.99
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
$79.99
1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01
$44.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01
$99.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$39.99

Show results per page