APC Back-UPS NS 8 Outlet 600VA 120V, Retail

Share:

APC Back-UPS NS 8 Outlet 600VA 120V, Retail

BN600G

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual

APC Back-UPS NS 8 Outlet 600VA 120V, Retail

Call for Availability
800-800-4272
Includes: User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BN600G Features

APC Back-UPS NS 8 Outlet 600VA 120V, Retail

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery replacement without tools
    Enables fast battery replacement, lowering Mean Time to Repair (MTTR).
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Intelligent Battery Charging
    Microprocessor controlled, 3-stage regulated charging ensures the fastest recharge times without decreasing battery life.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Resettable circuit breaker
    Easy recovery from overloads; no need to replace a fuse.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).
  • User-replaceable batteries
    Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)

Back-UPS Features & Benefits

  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Product Distribution
Product Distribution

United States

Print Technical Specification

Output

  • Output power capacity
    360Watts / 600VA
  • Max Configurable Power (Watts)
    360Watts / 600VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    60Hz +/- 3 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) NEMA 5-15R (Battery Backup)
    (4) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    60 Hz +/- 3 Hz
  • Input Connections
    NEMA 5-15P
  • Cord Length
    5ft ( 1.52meters )
  • Input voltage range for main operations
    88 - 139V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    340Joules
  • Data Line Protection
    RJ45 10/100 Base-T Ethernet protection
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    3.46inches ( 88mm , 8.8CM )
  • Maximum Width
    7.09inches ( 180mm , 18.0CM )
  • Maximum Depth
    11.89inches ( 302mm , 30.2CM )
  • Net Weight
    12.2lbs. ( 5.55KG )
  • Shipping weight
    13.64lbs. ( 6.2KG )
  • Shipping Height
    5.04inches ( 128mm , 12.8CM )
  • Shipping Width
    9.25inches ( 235mm , 23.5CM )
  • Shipping Depth
    15.47inches ( 393mm , 39.3CM )
  • Color
    Black
  • Master Carton Units
    2.0
  • Master Carton Weight
    28.6lbs. ( 13.0 )
  • # of Layers per Pallet
    5.0
  • # of Units per Layer per Pallet
    20.0
  • Pallet Weight
    1500.0lbs.
  • SCC Codes
    1073130430280 0

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    16.0BTU/hr

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR V1.0 (USA), FCC Part 15 Class B, FCC Part 68, TUV-C, UL 1778, UL 497A, UL 497B
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On

Title

BACK-UPS BN600G
PDF
PDF

Size

263KB

Updated On

2016-12-22

User Manual for Back-UPS BN600G
Agency Approvals
Title
Size
Updated On
PDF

Size

923KB

Updated On

2018-05-08

cTUVus certification for BE350G, BE450G, BE550G, BN575G, BN600G, BE650G1, BN700MC series
PDF

Size

1273KB

Updated On

2018-05-04

cTUVus certification for BE350G, BE450G, BE550G, BN575G, BN600G, BE650G1, BN700MC series
PDF

Size

137KB

Updated On

2017-12-04

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

39KB

Updated On

2017-02-13

FCC Part 68 certificate for Back-UPS
PDF

Size

41KB

Updated On

2016-12-22

This is the laboratory verification showing compliance to the FCC Part 15 Class B requirements applicable to this product type.
PDF

Size

84KB

Updated On

2016-12-22

The approval shows compliance with FCC part 15B
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$39.99
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
$79.99
APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC110
$39.99
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure


Show results per page