APC Back-UPS ES 8 Outlet 550VA 120V - APC - United States
Share:

APC Back-UPS ES 8 Outlet 550VA 120V

BE550G

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : USB cable , User Manual

Out of stock
$69.99
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all optional accessories for this product

BE550GFeatures

APC Back-UPS ES 8 Outlet 550VA 120V

  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Lifetime data recovery warranty
    Provides peace of mind by providing professional data recovery services in the event data is lost due to the failure of the unit.
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer-block spaced outlets
    Protect equipment with input transformer blocks without blocking access to other receptacles.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.

Back-UPSFeatures & Benefits

Availability
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Protection
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
Safety
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Manageability
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
Marketing Features
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
Product Distribution

Anguilla , Netherlands Antilles , Aruba , Barbados , Bermuda , Bahamas , Belize , Canada , Dominican Republic , Falkland Islands , Guyana , Haiti , Jamaica , Cayman Islands , Puerto Rico , Trinidad and Tobago , United States , U.S. Virgin Islands

Print Technical Specification

Output

  • Output power capacity
    330Watts / 550VA
  • Max Configurable Power (Watts)
    330Watts / 550VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (4) NEMA 5-15R (Battery Backup)
    (4) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    8ms typical : 12ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    5ft ( 1.52meters )
  • Input voltage range for main operations
    88 - 139V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    340Joules
  • Data Line Protection
    RJ45 10/100 Base-T Ethernet protection
  • Filtering
    Full time multi-pole noise filtering : 5% IEEE surge let-through : zero clamping response time : meets UL 1449

Physical

  • Maximum Height
    3.46inches ( 88mm , 8.8cm )
  • Maximum Width
    7.09inches ( 180mm , 18.0cm )
  • Maximum Depth
    11.89inches ( 302mm , 30.2cm )
  • Net Weight
    12.1lbs. ( 5.5kg )
  • Shipping weight
    13.64lbs. ( 6.2kg )
  • Shipping Height
    5.04inches ( 128mm , 12.8cm )
  • Shipping Width
    9.25inches ( 235mm , 23.5cm )
  • Shipping Depth
    15.47inches ( 393mm , 39.3cm )
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    16inches ( 405mm )
  • Master Carton Units
    2.0
  • Master Carton Weight
    28.6lbs. ( 13.0 )
  • # of Layers per Pallet
    5.0
  • # of Units per Layer per Pallet
    20.0
  • Pallet Weight
    1500.0lbs.
  • Units per Pallet
    64.0
  • SCC Codes
    1073130425894 7

Environmental

  • Operating Environment
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    5 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    5 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )
  • Audible noise at 1 meter from surface of unit
    45.0dBA
  • Online thermal dissipation
    16.0BTU/hr

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR (USA), FCC Part 15 Class B, FCC Part 68, NOM, TUV-C, UL 1778, UL 497A, UL 497B
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF
264KB
2017-06-19

User Manual for Back-UPS BE550G, BE550G-CN, BE650G1, and BE650G1-CN
PDF
134KB
2017-02-18

Addendum - ENERGY STAR Compliance
PDF
86KB
2017-02-12

User manual for Back-UPS BE450G/BE550G/BE650G1 Series
PDF
505KB
2016-12-22

Installation, usage, and troubleshooting
Brochure
Title
Size
Updated On
PDF
446KB
2017-02-18

Four page brochure with top level features, benefits and specs
PDF
70KB
2017-02-18

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF
39KB
2017-02-13

FCC Part 68 certificate for Back-UPS
PDF
99KB
2016-12-22

The approval shows compliance with FCC part 15B
PDF
290KB
2016-12-22

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF
1273KB
2016-12-22

cTUVus certification for BE350G, BE450G, BE550G, BN575G, BN600G, BE650G1, BN700MC series
PDF
28KB
2016-12-12

Certificate of Origin for Back-UPS
Environmental Profile
Title
Size
Updated On
PDF
310KB
2017-06-30

End of Life Instruction (EoLI) for the Power Saving Back-UPS Product Range
PDF
382KB
2017-06-30

Product Environmental Profile 2 for the Back-UPS Product Range
Submittal Drawings
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On
PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

SFPCPE302
2012-01-31

Category

Sub-Category


3 Year Extended Warranty (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXTWAR3YR-SP-01
$99.99
Call for Availability
800-800-4272
Service Pack 3 Year Warranty Extension (for new product purchases)

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR3YR-SP-01
$79.99
1 Year Extended Warranty (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXTWAR1YR-SP-01
$44.99
Call for Availability
800-800-4272
APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC110
$39.99
Service Pack 1 Year Warranty Extension (for new product purchases)

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR1YR-SP-01
$39.99

Show results per page