APC Back-UPS 900VA, 9 outlets, 120V, Retail

Share:

APC Back-UPS 900VA, 9 outlets, 120V, Retail

BN900M

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : USB cable , User Manual

Out of stock
$99.99
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BN900MFeatures

APC Back-UPS 900VA, 9 outlets, 120V, Retail

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • Cold-start capable
    Provides temporary battery power when the utility power is out.
  • Disconnected battery notification
    Warns when a battery is not available to provide backup power.
  • Hot-swappable batteries
    Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
  • Simple battery replacement
    Increases UPS availability by allowing quick, easy battery replacement.
  • Transformer Block Spacing
    Connect bulky transformer block plugs without covering up other outlets.
  • USB connectivity
    Provides management of the UPS via a USB port (not available on all models).

Back-UPSFeatures & Benefits

  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
Product Distribution
Product Distribution

United States

Print Technical Specification

Output

  • Output power capacity
    480Watts / 900VA
  • Max Configurable Power (Watts)
    480Watts / 900VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Topology
    Standby
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (6) NEMA 5-15R (Battery Backup)
    (3) NEMA 5-15R (selector_surgetitle)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    5ft ( 1.52meters )
  • Input voltage range for main operations
    92 - 139V
  • Number of Power Cords
    1

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with On Line : On Battery : Replace Battery and Building Wiring Fault
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    354Joules

Physical

  • Maximum Height
    5.47inches ( 139mm , 13.9CM )
  • Maximum Width
    12.87inches ( 327mm , 32.7CM )
  • Maximum Depth
    4.13inches ( 105mm , 10.5CM )
  • Net Weight
    9.04lbs. ( 4.1KG )
  • Shipping weight
    9.7lbs. ( 4.4KG )
  • Shipping Height
    7.72inches ( 196mm , 19.6CM )
  • Shipping Width
    16.38inches ( 416mm , 41.6CM )
  • Shipping Depth
    6.61inches ( 168mm , 16.8CM )
  • Master Carton Units
    2.0
  • Master Carton Weight
    21.61lbs. ( 9.8 )
  • # of Layers per Pallet
    5.0
  • # of Units per Layer per Pallet
    16.0
  • Pallet Weight
    912.71lbs.
  • Units per Pallet
    80.0
  • SCC Codes
    1073130432614 1

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95% non-condensing %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95% non-condensing %
  • Storage Elevation
    0-50000ft ( 0-15000meters )
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Approvals
    California (CEC) Battery Charger, ENERGY STAR V1.0 (USA)
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

377KB

Updated On

2017-08-23

User Manual of Back-UPS BE850M2, BE850M2-LM, BN900M and BN900M-CA for NAM
Brochure
Title
Size
Updated On
PDF

Size

2623KB

Updated On

2017-10-13

To highlight the Back-UPS NAM portfolio
PDF

Size

357KB

Updated On

2016-12-16

This is a brochure that highlights the key selling points of the Back-UPS BN900M and its technical specifications
Agency Approvals
Title
Size
Updated On
PDF

Size

246KB

Updated On

2017-09-29

UL 1778:2014; CSA C22.2 NO. 107.3-14
PDF

Size

271KB

Updated On

2016-12-22

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
Quick Sales Reference Sheet
Title
Size
Updated On
PDF

Size

153KB

Updated On

2016-12-16

This highlights the improvements of the new line of Back-UPS
Source

Size

18318KB

Updated On

2016-12-16

This highlights the improvements of the new line of Back-UPS
Title
Size
Updated On

Firmware Upgrades

PowerChute Personal Edition
Part Number
Updated On

PowerChute Personal Edition

PowerChute Personal Edition V3.0.2 for Windows 10; 8; 7; Vista; XP; Home Server (Multi-Language)

Compatible With: Windows 10 , Windows 7 , Windows 8 , Windows Home Server , Windows Vista , Windows XP

Part Number

SFPCPE302

Updated On

2012-01-31

Category

Sub-Category


1 Year Extended Warranty (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXTWAR1YR-SP-01
$44.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Service Pack 3 Year Warranty Extension (for new product purchases)

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR3YR-SP-01
$79.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Service Pack 1 Year Warranty Extension (for new product purchases)

An extension of factory warranty coverage beyond the original factory warranty term.

WBEXTWAR1YR-SP-01
$39.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
3 Year Extended Warranty (Renewal or High Volume)

An extension of factory warranty coverage beyond the original factory warranty term.

WEXTWAR3YR-SP-01
$99.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page