APC Back-UPS, 6 Outlets, 450VA, 120V, Retail

Share:

APC Back-UPS, 6 Outlets, 450VA, 120V, Retail

BN450M

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual

In stock
$49.99

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BN450MFeatures

APC Back-UPS, 6 Outlets, 450VA, 120V, Retail

Battery Backup & Surge Protector for Electronics and Computers

Includes : User Manual

  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Building Wiring Fault Indicator
    This LED informs users of potentially dangerous wiring problems in the wall circuit.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.

Back-UPSFeatures & Benefits

  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
Product Distribution
Product Distribution

United States

Print Technical Specification

Output

  • Output power capacity
    255Watts / 450VA
  • Max Configurable Power (Watts)
    255Watts / 450VA
  • Nominal Output Voltage
    120V
  • Output Frequency (sync to mains)
    50/60Hz +/- 3 Hz
  • Topology
    Standby
  • Waveform type
    Square wave
  • Output Connections
    (2) NEMA 5-15R (selector_surgetitle)
    (4) NEMA 5-15R (Battery Backup)
  • Transfer Time
    6ms typical : 10ms maximum

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    NEMA 5-15P
  • Cord Length
    5ft ( 1.52meters )
  • Input voltage range for main operations
    88 - 139V
  • Number of Power Cords
    1
  • Maximum Input Current
    5.0A

Batteries & Runtime

Communications & Management

  • Control panel
    LED Status display with On Line : On Battery
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm

Surge Protection and Filtering

  • Surge energy rating
    180Joules
  • Data Line Protection
    --

Physical

  • Maximum Height
    5.52inches ( 140mm , 14.0CM )
  • Maximum Width
    9.98inches ( 253mm , 25.3CM )
  • Maximum Depth
    4.13inches ( 105mm , 10.5CM )
  • Net Weight
    5.73lbs. ( 2.6KG )
  • Shipping weight
    6.61lbs. ( 3.0KG )
  • Shipping Height
    8.66inches ( 220mm , 22.0CM )
  • Shipping Width
    12.4inches ( 315mm , 31.5CM )
  • Shipping Depth
    5.51inches ( 140mm , 14.0CM )
  • Color
    Black
  • Master Carton Units
    2.0
  • Master Carton Weight
    14.33lbs. ( 6.5 )
  • Units per Pallet
    96.0
  • SCC Codes
    1073130432937 1

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -20 - 50 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-50000ft ( 0-15000meters )

Conformance

  • Approvals
    California (CEC) Battery Charger, cTUVus, ENERGY STAR V1.0 (USA), FCC Part 15 Class B
  • Equipment protection policy
    Lifetime : $75000
  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

401KB

Updated On

2016-12-22

User manual of Back-UPS BE425M, BE425M-LM, BN450M and BN450M-CA
Brochure
Title
Size
Updated On
PDF

Size

2623KB

Updated On

2017-10-13

To highlight the Back-UPS NAM portfolio
PDF

Size

181KB

Updated On

2017-02-18

This is a brochure that highlights the key selling points of the Back-UPS BN450M and its technical specifications.
Agency Approvals
Title
Size
Updated On
PDF

Size

175KB

Updated On

2017-04-26

FCC PART 15 Subpart B, Class B
PDF

Size

293KB

Updated On

2016-12-22

UL Certificate of Conformance to ENERGY STAR For UPS V1.0
PDF

Size

964KB

Updated On

2016-12-22

UL1778/R:2014-06; CSA-C22.2 No. 107.3-14/R:2014-06
Quick Sales Reference Sheet
Title
Size
Updated On
PDF

Size

38KB

Updated On

2017-02-15

This highlights the improvements of the new line of Back-UPS
Source

Size

296KB

Updated On

2017-02-15

This highlights the improvements of the new line of Back-UPS
Title
Size
Updated On

Category

Sub-Category


1 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR1YR-SP-01
$44.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
3 Year Extended Warranty (Renewal or High Volume)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXTWAR3YR-SP-01
$99.99
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Service Pack 1 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR1YR-SP-01
$39.99
Service Pack 3 Year Warranty Extension (for new product purchases)

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXTWAR3YR-SP-01
$79.99

Show results per page