APC AV 20 Amp G Type Rack Power Filter, 120V

Share:

APC AV 20 Amp G Type Rack Power Filter, 120V

G50B-20A2

Description: AV power protection from electrical noise interference and damaging power transients

Includes : User Manual

Out of stock
$349.99
Call for Availability
800-800-4272

G50B-20A2Features

APC AV 20 Amp G Type Rack Power Filter, 120V

  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Sequenced turn on/off
    Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.

AV Power FiltersFeatures & Benefits

  • Multiple mounting methods
    Allows for standardization on one product for use in different environments.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • Power conditioning
    Protects connected loads from surges, spikes, lightning, and other power disturbances.
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
  • Isolated power filter banks
    Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Output

  • Number of Outlets
    9.0
  • Receptacle Style
    NEMA 5-20R (T-Slot)

Input

  • Nominal Input Voltage
    120V
  • Input frequency
    50/60 Hz
  • Input Connections
    NEMA 5-20P
  • Cord Length
    8ft ( 2,44meters )
  • Number of Power Cords
    1

Surge Protection and Filtering

  • Surge energy rating
    3400Joules

Physical

  • Maximum Height
    1.71inches ( 43mm , 4.3CM )
  • Maximum Width
    17.13inches ( 435mm , 43.5CM )
  • Maximum Depth
    9.45inches ( 240mm , 24.0CM )
  • Rack Height
    1U
  • Net Weight
    10.38lbs. ( 4.72KG )
  • Shipping weight
    11.7lbs. ( 5.32KG )
  • Shipping Height
    3.4inches ( 86mm , 8.6CM )
  • Shipping Width
    21.75inches ( 552mm , 55.2CM )
  • Shipping Depth
    13.0inches ( 330mm , 33.0CM )
  • Color
    Black
  • Master Carton Dimensions (Length x Width x Height)
    22 x 13 x 7inches ( 564 x 341 x 182mm )
  • Master Carton Units
    2.0
  • Master Carton Weight
    24.73lbs. ( 11.24 )
  • Units per Pallet
    36.0
  • SCC Codes
    1073130428119 8

Environmental

  • Operating Temperature
    32 - 122 °F ( 0 - 50 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-10000ft ( 0-3000meters )
  • Storage Temperature
    -15 - 45 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-10000ft ( 0-3000meters )

Conformance

  • Approvals
    UL 1449
  • Equipment protection policy
    Lifetime : $450000
  • Standard warranty
    Lifetime

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

740KB

Updated On

2016-12-22

AV Rack Power Filter User Manual
Agency Approvals
Title
Size
Updated On
PDF

Size

111KB

Updated On

2016-12-22

Relocatable Power Taps (UL 1363, 3rd Ed. Rev. Sep. 12, 2013); Cord sets and power supply cords (CSA C22.2 No. 21-95 (R2009) Rev. 05/26/2009); Surge Protective Devices (UL1449, 3rd Ed., Rev. Sep. 20, 2013)
Title
Size
Updated On