6ft (1.828m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female

Share:

6ft (1.828m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female

ACAC10017

Description: Options to optimize the performance or functionality of row cooling products

Includes : Installation guide

6ft (1.828m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female

Call for Availability
800-800-4272
Includes: Installation guide

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Row Cooling AccessoriesFeatures & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    5.0inches ( 127mm , 12.7CM )
  • Maximum Width
    29.0inches ( 737mm , 73.7CM )
  • Maximum Depth
    29.0inches ( 737mm , 73.7CM )
  • Net Weight
    24.0lbs. ( 10.91KG )
  • Shipping weight
    24.0lbs. ( 10.91KG )
  • Shipping Height
    5.0inches ( 127mm , 12.7CM )
  • Shipping Width
    29.0inches ( 737mm , 73.7CM )
  • Shipping Depth
    29.0inches ( 737mm , 73.7CM )

Conformance

  • Standard warranty
    1 year (parts only)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

476KB

Updated On

2018-02-07

Installation; General Specifications
Title
Size
Updated On
Cooling Solutions, InRow Chilled Water, Accessories
CAD Source File
1536KB
2016-12-08

Category

Sub-Category


W451-0141
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W0P2372
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W875-4298
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W875-4018
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W0M-9888
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W430-0428
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W491-0523
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W491-0526
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W875-00012
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
W430-0423
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page