4-Pole Circuit Breaker, 60A, T1 Type for Symmetra PX250/500kW

Share:

4-Pole Circuit Breaker, 60A, T1 Type for Symmetra PX250/500kW

PD4P60AT1B

Description: Breakers, Cordsets and Accessories for simplified power distribution management.

Includes : Installation guide

Out of stock
$539.00
Call for Availability
800-800-4272

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

PD4P60AT1BFeatures

4-Pole Circuit Breaker, 60A, T1 Type for Symmetra PX250/500kW

  • Most sub-feed breakers per service area
    Power can be distributed both effectively and efficiently.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.

Configurable Power AccessoriesFeatures & Benefits

  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Maximum Total Current Draw
    60

Input

  • Nominal Input Voltage
    400V 3PH , 480V 3PH
  • Input frequency
    50 Hz, 60 Hz
  • Maximum Line Current
    60A

Physical

  • Maximum Height
    17.0inches ( 432mm , 43.2CM )
  • Maximum Width
    22.0inches ( 559mm , 55.9CM )
  • Maximum Depth
    21.5inches ( 546mm , 54.6CM )
  • Net Weight
    4.0lbs. ( 1.82KG )
  • Shipping weight
    5.94lbs. ( 2.7KG )
  • Shipping Height
    17.0inches ( 432mm , 43.2CM )
  • Shipping Width
    22.0inches ( 559mm , 55.9CM )
  • Shipping Depth
    21.5inches ( 546mm , 54.6CM )

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3333ft ( 0-999.9meters )
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000ft ( 0-4500meters )

Conformance

  • Approvals
    CE, UL Listed
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

10265KB

Updated On

2018-02-08

Providing the certified electrician with information on how to connect the Symmetra PX 250/500 kW 400/480 V system with Maintenance Bypass
Agency Approvals
Title
Size
Updated On
PDF

Size

150KB

Updated On

2017-09-18

EU Declaration of Conformity
Title
Size
Updated On

Category

Sub-Category


1 Year On-Site Warranty Extension for (1) InfraStruXure InRow RP Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WOE1YR-AX-22
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Upgrade to provide Monthly 7X24 Preventive Maintenance Visits

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGMPMV7X24-AX-00
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Quarterly Preventative Maintenance 5X8 for NetworkAIR CW 28-87 kW

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WQPMV5X8-AX-22
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Scheduled Air Assembly Service 5X8 for InRow RP Chilled Water units

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WASSEM5X8-AX-22
$1,025.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
(1) Year Advantage Plus Service Plan for (1) InfraStruXure InRow RP Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLUS-AX-22
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
1 Year 4HR Response Upgrade to Existing Service Contract for (1) Cooling Product

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG4HR-AX-00
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Start-Up Service 7X24 for NetworkAIR CW 28-87 kW

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP7X24-AX-22
$1,250.00
Call for Availability
800-800-4272
Call for Availability  800-800-4272
(1) Year Advantage Ultra Service Plan for (1) InfraStruXure InRow RP Chilled Water

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVULTRA-AX-22
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
Monthly Preventative Maintenance 5x8

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WMPMV5X8-AX-22
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272
1 Year 8HR 7X24 Response Upgrade to Existing Service Contract for (1) Cooling Product

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG8HR7X24-AX-00
--
Call for Availability
800-800-4272
Call for Availability  800-800-4272

Show results per page