3ft (0.914m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female

Share:

3ft (0.914m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female

ACAC10016

Description: Options to optimize the performance or functionality of row cooling products

Includes : Installation guide

3ft (0.914m) Stainless Flex Pipe Kit 1.25" MPT to 1.5" NPSM, OFS, Female

Call for Availability
800-800-4272
Includes: Installation guide

Row Cooling Accessories Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , XF , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    5.0inches ( 127mm , 12.7CM )
  • Maximum Width
    29.0inches ( 737mm , 73.7CM )
  • Maximum Depth
    29.0inches ( 737mm , 73.7CM )
  • Net Weight
    19.0lbs. ( 8.64KG )
  • Shipping weight
    19.0lbs. ( 8.64KG )
  • Shipping Height
    5.0inches ( 127mm , 12.7CM )
  • Shipping Width
    29.0inches ( 737mm , 73.7CM )
  • Shipping Depth
    29.0inches ( 737mm , 73.7CM )

Conformance

  • Standard warranty
    1 year (parts only)
Manuals and Warranties
Title
Size
Updated On
PDF

Size

582KB

Updated On

2018-05-29

Installation; General Specifications
Title
Size
Updated On
Cooling Solutions, InRow Chilled Water, Accessories
CAD Source File
1598KB
2016-12-08

Category

Sub-Category


Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

Mounting Kit, 1U / Duct - Active Flow Controller

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.

InRow Bridge Partition, Data Cable 300 MM

Options to optimize the performance or functionality of row cooling products

Roof Height Adapter, SX42U to VX42U, 300mm

Hot and cold air containment systems designed to maximize cooling predictability, capacity, and efficiency at the rack, row or room level.


Show results per page

Related Products, Accessories & Services

View all accessories and replacement batteries for this product