3-Pole Circuit Breaker, 100A, T1 Type for Symmetra PX250/500kW

Share:

3-Pole Circuit Breaker, 100A, T1 Type for Symmetra PX250/500kW

PD3P100AT1B

Description: Breakers, Cordsets and Accessories for simplified power distribution management.

Includes : Installation guide

3-Pole Circuit Breaker, 100A, T1 Type for Symmetra PX250/500kW

Call for Availability
800-800-4272
Includes: Installation guide

PD3P100AT1BFeatures

3-Pole Circuit Breaker, 100A, T1 Type for Symmetra PX250/500kW

  • Most sub-feed breakers per service area
    Power can be distributed both effectively and efficiently.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • System mobility
    Power distribution units can easily be relocated to accommodate a changing data center environment.

Configurable Power AccessoriesFeatures & Benefits

  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Wide Range of Applications
    Configure-to-order process allows APC to configure, install, and test complete system before shipping
  • Wide range of input and output connections
    Product family includes a variety of input and output connections to distribute 120V, 208V, or 230V power to multiple outlets. Having a variety of inputs and outputs allow users to adapt to varying power requirements. APC offers units that bring up to 14.4kW using a single branch whip.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Bolivia , Brazil , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Chile , Cameroon , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , New Zealand , Oman , Panama , Peru , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , Turkey , Trinidad and Tobago , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    400V 3PH , 480V 3PH
  • Maximum Total Current Draw
    100

Input

  • Nominal Input Voltage
    400V 3PH , 480V 3PH
  • Input frequency
    50 Hz, 60 Hz
  • Maximum Line Current
    100A

Physical

  • Maximum Height
    17.0inches ( 432mm , 43.2CM )
  • Maximum Width
    22.0inches ( 559mm , 55.9CM )
  • Maximum Depth
    21.5inches ( 546mm , 54.6CM )
  • Net Weight
    4.1lbs. ( 1.86KG )
  • Shipping weight
    6.16lbs. ( 2.8KG )
  • Shipping Height
    17.0inches ( 432mm , 43.2CM )
  • Shipping Width
    22.0inches ( 559mm , 55.9CM )
  • Shipping Depth
    21.5inches ( 546mm , 54.6CM )

Environmental

  • Operating Temperature
    32 - 104 °F ( 0 - 40 °C )
  • Storage Temperature
    -15 - 40 °C

Conformance

  • Approvals
    CE, UL Listed
  • Standard warranty
    1 year repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
Manuals and Warranties
Title
Size
Updated On
PDF

Size

10265KB

Updated On

2017-12-07

Providing the certified electrician with information on how to connect the Symmetra PX 250/500 kW 400/480 V system with Maintenance Bypass
Agency Approvals
Title
Size
Updated On
PDF

Size

150KB

Updated On

2017-09-18

EU Declaration of Conformity
Title
Size
Updated On