Share:

20U Copper Busbar Kit for NetShelter AV Enclosures

AR8395

Description: Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

Includes : Installation guide

In stock
$149.99

AR8395 Features

20U Copper Busbar Kit for NetShelter AV Enclosures

Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

Includes : Installation guide

Mounting Hardware Features & Benefits

Product Distribution
Product Distribution

Canada , United States

Print Technical Specification

Physical

  • Maximum Height
    35.0inches ( 889mm , 88.9CM )
  • Maximum Width
    1.38inches ( 35mm , 3.5CM )
  • Maximum Depth
    0.79inches ( 20mm , 2.0CM )
  • Net Weight
    2.0lbs. ( 0.91KG )
  • Shipping weight
    3.0lbs. ( 1.36KG )
  • Shipping Height
    38.25inches ( 972mm , 97.2CM )
  • Shipping Width
    3.25inches ( 83mm , 8.3CM )
  • Shipping Depth
    2.5inches ( 64mm , 6.4CM )
  • Color
    Silver

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
  • Other Environmental Compliance
    China RoHS
Manuals and Warranties
Title
Size
Updated On
PDF

Size

643KB

Updated On

2016-12-22

Includes illustrations showing product installation and removal.
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2018-07-17

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2018-07-17

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On
Rack and Enclosure Accessories,Mounting Hardware