19" Rotating Keyboard Drawer Black

Share:

19" Rotating Keyboard Drawer Black

AR8127BLK

Description: Pull-out drawer design allows for easy access and out of the way storage for all standard 19 inch keyboards. Rotating keyboard tray permits the user to swivel into working position.

Includes : Cable Management Clips , Installation Guide , Keyboard Not Included , Mounting hardware , Mouse Pad , Wrist Rest

In stock
$389.99

AR8127BLKFeatures

19" Rotating Keyboard Drawer Black

Pull-out drawer design allows for easy access and out of the way storage for all standard 19 inch keyboards. Rotating keyboard tray permits the user to swivel into working position.

Includes : Cable Management Clips , Installation Guide , Keyboard Not Included , Mounting hardware , Mouse Pad , Wrist Rest

  • Adjustable mounting depth
    Vertical mounting rails are adjustable for equipment with various mounting depths.

Mounting HardwareFeatures & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Japan , Kenya , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , United States , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Maximum Height
    3.5inches ( 89mm , 8.9CM )
  • Maximum Width
    17.5inches ( 445mm , 44.5CM )
  • Maximum Depth
    28.0inches ( 711mm , 71.1CM )
  • Rack Height
    2U
  • Net Weight
    23.0lbs. ( 10.45KG )
  • Shipping weight
    36.5lbs. ( 16.59KG )
  • Shipping Height
    8.5inches ( 216mm , 21.6CM )
  • Shipping Width
    25.5inches ( 648mm , 64.8CM )
  • Shipping Depth
    36.5inches ( 927mm , 92.7CM )
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Manuals and Warranties
Title
Size
Updated On
PDF

Size

438KB

Updated On

2017-02-17

Instructions for installing the 19" Rotating Keyboard Drawer (AR8127) into an APC NetShelter enclosure. Operational instructions.
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On
Rack and Enclosure Accessories,Mounting Hardware
CAD Source File
329KB
2017-02-17