12-24 Hardware Kit

Share:

12-24 Hardware Kit

AR8400

Description: Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

Includes : Qty 100 #12-24 x 0.5 inch pilot screws

In stock
$21.99

AR8400Features

12-24 Hardware Kit

Accessories to aid in the installation of rack mount IT equipment and to secure racks into position within an enclosure.

Includes : Qty 100 #12-24 x 0.5 inch pilot screws

Mounting HardwareFeatures & Benefits

Product Distribution
Product Distribution

Andorra , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Netherlands Antilles , Argentina , Austria , Australia , Aruba , Barbados , Bangladesh , Belgium , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Belize , Canada , Switzerland , Cook Islands , Chile , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Denmark , Dominican Republic , Ecuador , Estonia , Spain , Finland , Fiji , Falkland Islands , France , United Kingdom , Greece , Guatemala , Guyana , Hong Kong , Honduras , Hungary , Indonesia , Ireland , India , Iceland , Italy , Jamaica , South Korea , Cayman Islands , Liechtenstein , Sri Lanka , Lithuania , Luxembourg , Latvia , Macedonia , Myanmar , Malta , Mexico , Malaysia , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Sweden , Singapore , Slovenia , Slovakia , El Salvador , Thailand , TP , Trinidad and Tobago , Taiwan , United States , Uruguay , Venezuela , U.S. Virgin Islands , Vietnam

Print Technical Specification

Input

  • Number of Power Cords
    1

Physical

  • Net Weight
    0.8lbs. ( 0.36KG )
  • Shipping weight
    1.0lbs. ( 0.45KG )
  • Shipping Height
    6.63inches ( 168mm , 16.8CM )
  • Shipping Width
    6.63inches ( 168mm , 16.8CM )
  • Shipping Depth
    1.75inches ( 44mm , 4.4CM )
  • Color
    Black

Sustainable Offer Status

  • PEP
    Available in Documentation tab
  • EOLI
    Available in Documentation tab
Environmental Profile
Title
Size
Updated On
PDF

Size

334KB

Updated On

2017-02-07

Product Environmental Profile (ePEP) for the Racks & Enclosures Range
PDF

Size

1131KB

Updated On

2017-02-07

End of Life Instruction (EoLI) for the Racks & Enclosures Product Range
Title
Size
Updated On