Symmetra

Highly available single phase UPS features redundant and scalable double-conversion on-line power protection

Engineered to deliver the highest level of business continuity possible, Symmetra's modular, redundant architecture can scale power and run time as demand increases or when higher levels of availability are required. Integrated network manageability provides real time status updates of UPS health and environmental conditions. Hot-swappable, user replaceable power, battery, and intelligence modules enables low MTTR and ease of service. Symmetra's modular design provides redundant power in a single chassis for business-critical applications in server rooms and network closets.

Read More


Products Price Part Number Input Voltage Nominal Output Voltage Power Rated VA Input Connection Type Output Connection Type Output Connection Count
APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V $3,000.00 SYH2K6RMT 208 V 208 V 2000 Hard Wire 3-wire (2PH + G), NEMA L6-30P (30A Twist-Lock) NEMA L6-20R,
NEMA L6-30R
2,
1
APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V w/208 to 120V Step-Down Transformer $3,675.00 SYH2K6RMT-P1 208 V 120 V,
208 V
2000 Hard Wire 3-wire (2PH + G), NEMA L6-30P (30A Twist-Lock) NEMA 5-20R,
NEMA L6-20R
12,
2
APC Symmetra RM 2kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R $3,650.00 SYH2K6RMT-TF3 208 V 120 V,
208 V
2000 Hard Wire 3-wire (2PH + G), NEMA L6-30P (30A Twist-Lock) NEMA L5-20R,
NEMA L6-20R
4,
2
APC Symmetra RM 4kVA Scalable to 6kVA N+1 208/240V w/208 to 120V Step-Down Transformer $5,925.00 SYH4K6RMT-P1 208 V 120 V,
208 V
4000 Hard Wire 3-wire (2PH + G), NEMA L6-30P (30A Twist-Lock) NEMA 5-20R,
NEMA L6-20R
12,
2
APC Symmetra LX 4kVA scalable to 8kVA N+1 Rack-mount, 208/240V $8,200.00 SYA4K8RMP 208 V 120 V,
208 V
4000 Hard Wire 4-wire (2PH+N+G) NEMA L14-30R,
NEMA L5-20R
2,
4
APC Symmetra LX 4kVA scalable to 8kVA N+1 Tower, 208/240V $7,550.00 SYA4K8P 208 V 120 V,
208 V
4000 Hard Wire 4-wire (2PH+N+G) --- ---
APC Symmetra RM 4kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R $5,950.00 SYH4K6RMT-TF3 208 V 120 V,
208 V
4000 Hard Wire 3-wire (2PH + G), NEMA L6-30P (30A Twist-Lock) NEMA L5-20R,
NEMA L6-20R
4,
2
APC Symmetra RM 4kVA Scalable to 6kVA N+1 208/240V $5,325.00 SYH4K6RMT 208 V 208 V 4000 Hard Wire 3-wire (2PH + G), NEMA L6-30P (30A Twist-Lock) NEMA L6-20R,
NEMA L6-30R
2,
1
APC Symmetra RM 6kVA Scalable to 6kVA N+1 208/240V w/ 208 to 120V Step-Down Transformer (4) L5-20R $8,300.00 SYH6K6RMT-TF3 208 V 120 V,
208 V
6000 Hard Wire 3-wire (2PH + G), NEMA L6-30P (30A Twist-Lock) NEMA L5-20R,
NEMA L6-20R
4,
2
APC Symmetra RM 6kVA Scalable to 6kVA N+1 208/240V $7,550.00 SYH6K6RMT 208 V 208 V 6000 Hard Wire 3-wire (2PH + G), NEMA L6-30P (30A Twist-Lock) NEMA L6-20R,
NEMA L6-30R
2,
1
APC Symmetra RM 6kVA Scalable to 6kVA N+1 208/240V w/208 to 120V Step-Down Transformer $8,325.00 SYH6K6RMT-P1 208 V 120 V,
208 V
6000 Hard Wire 3-wire (2PH + G), NEMA L6-30P (30A Twist-Lock) NEMA 5-20R,
NEMA L6-20R
12,
2
APC Symmetra LX 8kVA Scalable to 16kVA N+1, Tower 208/240V $9,800.00 SYA8K16P 208 V 120 V,
208 V
8000 Hard Wire 4-wire (2PH+N+G) --- ---
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Tower, 208/240V $10,100.00 SYA8K8P 208 V 120 V,
208 V
8000 Hard Wire 4-wire (2PH+N+G) --- ---
APC Symmetra LX 8kVA Scalable to 16kVA N+1 Rack-mount, 208/240V $10,300.00 SYA8K16RMP 208 V 120 V,
208 V
8000 Hard Wire 4-wire (2PH+N+G) NEMA L14-30R,
NEMA L5-20R
4,
8
APC Symmetra LX 8kVA Scalable to 8kVA N+1 Rack-mount, 208/240V $10,700.00 SYA8K8RMP 208 V 120 V,
208 V
8000 Hard Wire 4-wire (2PH+N+G) NEMA L14-30R,
NEMA L5-20R
2,
4
APC Symmetra LX 8kVA Scalable to 16kVA N+1 Ext. Run Tower, 208/240V $16,100.00 SYA8K16PXR 208 V 120 V,
208 V
8000 Hard Wire 4-wire (2PH+N+G) --- ---
APC Symmetra LX 12kVA scalable to 16kVA N+1 Tower $12,400.00 SYA12K16P 208 V 120 V,
208 V
12000 Hard Wire 4-wire (2PH+N+G) --- ---
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Rack-mount, 208/240V $13,200.00 SYA12K16RMP 208 V 120 V,
208 V
12000 Hard Wire 4-wire (2PH+N+G) NEMA L14-30R,
NEMA L5-20R
4,
8
APC Symmetra LX 12kVA Scalable to 16kVA N+1 Ext. Run Tower, 208/240V $18,200.00 SYA12K16PXR 208 V 120 V,
208 V
12000 Hard Wire 4-wire (2PH+N+G) --- ---
APC Symmetra LX 16kVA Scalable to 16kVA N+1 Tower, 208/240V $15,000.00 SYA16K16P 208 V 120 V,
208 V
16000 Hard Wire 4-wire (2PH+N+G) --- ---
Page:
Scalability
Field-replaceable power distribution panel Ensures compatibility with equipment that has different plug types.
Programmable frequency Ensures compatibility with different input frequencies.
Scalable runtime Allows additional run time to be quickly added as needed.
Scalable power capacity Reduces UPS over-sizing costs today by allowing quick power upgrades, within the same footprint, later.
Plug-and-Play external batteries Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.
Manageability
Manageable external batteries Reduces preventative maintenance service needs by monitoring the health and status of the external batteries and their expected runtime.
Network manageable Provides remote power management of the UPS over the network.
InfraStruXure Manager Compatible Enables centralized management via the APC InfraStruXure Manager.
LCD display Alpha-Numeric Display which displays system parameters and alarms.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
SmartSlot Customize UPS capabilities with management cards.
Serviceability
Predictive failure notification Provides early-warning fault analysis ensuring proactive component replacement.
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Disconnected battery notification Warns when a battery is not available to provide backup power.
User-replaceable intelligence modules Enables simple upgrades and replacements of the Intelligence Modules.
User-replaceable power modules Enables simple upgrades and replacements of the Power Modules.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Audible alarms Actively let you know if the unit is on battery, if the battery is low or if there is an overload condition.
Protection
Cold-start capable Provides temporary battery power when the utility power is out.
Resettable circuit breakers Enables a quick recovery from overload events.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Input power factor correction Minimizes installation costs by enabling the use of smaller generators and cabling.
Generator compatible Ensures clean, uninterrupted power to the loads in the event of an extended power outage
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.
Availability
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Hot-swappable power modules Ensures clean, uninterrupted power to protected equipment during Power Module replacement.
Hot-swappable intelligence modules Ensures clean, uninterrupted power to protected equipment during Intelligence Module replacement.
Redundant Intelligence Modules Provides higher availability to the UPS connected loads by giving redundant communication paths to critical UPS functions.
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Battery modules connected in parallel Delivers higher availability through redundant batteries.
Power Modules connected in parallel Enhances availability by allowing immediate, seamless recovery from isolated module failures.
Modular design Provides fast serviceability and reduced maintenance requirements via self-diagnosing, field-replaceable modules.
Configurable for N+1 internal redundancy Provides high availability through redundancy by allowing configuration with one more Power Module than is necessary to support the connected load.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare

Locate a Partner