Back-UPS Pro

High Performance Computer and Electronics UPS for Premium Power Protection

The Back-UPS Pro family offers guaranteed power protection for high performance computer systems, routers/modems, external storage devices, game consoles and other electronics in your home or business. These UPSs supply electronics with abundant battery backup during outages and stabilize unsafe voltage levels. They also provide power protection from damaging surges and spikes, and allow the use of management software so you get the most out of your UPS. Premium features of this family may include Automatic Voltage Regulation (AVR), an LCD display, Smart Outlets, energy saving functions that reduce electricity use, network manageability, Watchdog, or configurable outlets. Together with the rest of the Back-UPS Pro's standard features, they are the perfect choice to protect your data and keep your system available.

Read More
Products Part Number Price
Product APC Back-UPS Pro 500 Lithium Ion UPS Part Number BG500 Price $299.99
Product APC Power-Saving Back-UPS Pro 700 Part Number BR700G Price $139.99
Product APC Back UPS Pro BX850M, Compact Tower, 850VA, AVR, LCD, 120V Part Number BX850M Price $124.99
Product APC Power-Saving Back-UPS Pro 1000 Part Number BR1000G Price $179.99
Product APC Back UPS Pro BX1000M, Compact Tower, 1000VA, AVR, LCD, 120V Part Number BX1000M Price $129.99
Product Back UPS PRO BR 1000VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Part Number BR1000MS Price $189.00
Product Power Saving Back-UPS NS 1080VA Part Number BN1080G Price -- Call for Availability
800-800-4272 800-800-4272
Product Back UPS PRO BN 1100VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Part Number BN1100M2 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Power-Saving Back-UPS Pro 1300 Part Number BR1300G Price $209.99
Product Power Saving Back-UPS XS 1300 Part Number BX1300G Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Back UPS Pro BX1350M, Compact Tower, 1350VA, AVR, LCD, 120V Part Number BX1350M Price $149.99
Product Back UPS PRO BN 1350VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Part Number BN1350M2 Price -- Call for Availability
800-800-4272 800-800-4272
Product Back UPS PRO BR 1350VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Part Number BR1350MS Price $229.99
Product APC Back UPS Pro BX1500M, Compact Tower, 1500VA, AVR, LCD, 120V Part Number BX1500M Price $169.99
Product Back UPS PRO BN 1500VA, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Part Number BN1500M2 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Power Saving Back-UPS Pro 1500 Part Number BR1500G Price $239.99 Call for Availability
800-800-4272 800-800-4272
Product Power Saving Back-UPS XS 1500 Part Number BX1500G Price -- Call for Availability
800-800-4272 800-800-4272
Product Back UPS PRO BR 1500VA, SineWave, 10 Outlets, 2 USB Charging Ports, AVR, LCD interface Part Number BR1500MS Price $269.00
Product APC Back-UPS Pro External Battery Pack (for 1500VA Back-UPS Pro models) Part Number BR24BPG Price $169.99
Availability
Battery failure notification Provides early-warning fault analysis on batteries enabling timely preventive maintenance
Cold-start capable Provides temporary battery power when the utility power is out.
Customizable voltage-transfer points Adjust the voltage points (widen or tighten the range) where your UPS transfers to battery to maximize useful battery life and protect sensitive electronics.
Green mode Patent-pending operating mode that bypasses unused electrical components in good power conditions to achieve very high operating efficiency without sacrificing any protection.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
Customizable voltage sensitivity Toggle between pre-determined voltage-transfer points depending on your power quality (high, medium or low sensitivity), maximizing useful battery life and protecting sensitive electronics.
Transformer-block spaced outlets Protect equipment with input transformer blocks without blocking access to other receptacles.
Energy Management Function Energy saving feature automatically power off peripherals when the a master device, usually a PC, hibernates or is shut down. Power to peripherals is immediately restored when the master device wakes up or is switched on.
Boost and Trim Automatic Voltage Regulation (AVR) Gives higher application availability by correcting low and high voltage conditions without using the battery (not available on all models).
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Protection
Battery and surge protected outlets Back up and protect your hardware and data during power outages, surges and spikes.
Dataline surge protection Provides protection of connected equipment from power surges on the data lines.
Surge only outlets Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
Safety
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Manageability
Disconnected battery notification Warns when a battery is not available to provide backup power.
Audible alarms Provides notification of changing utility power and UPS power conditions
LCD Status Display Provides key UPS status at a glance. Multiple status indicators with load and battery bar graphs.
USB connection Use your PC to access additional power protection and management features for your UPS via a USB Port.
Serviceability
Simple battery replacement Increases UPS availability by allowing quick, easy battery replacement.
Resettable circuit breaker Easy recovery from overloads; no need to replace a fuse.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare