Industrial UPS

Proven Industrial UPS power protection for control applications and harsh environments.

Continuity of process control is critical across a wide range of Industrial segments: Water/Waste Water, Biotech / Pharmaceutical, Transportation, Chemical, Food & Beverage, Semiconductor, Automotive, Renewable Energy. Equipment utilized in these segments is often subjected to harsh environments including wide temperature ranges or air characteristics with elevated moisture and salt content. APC offers a range of UPS solutions for industrial control applications including communication accessories for dry contact I/O, Modbus and network management. During a power event, whether the requirement is safe shutdown or maintaining data integrity, the APC industrial UPS solution provides reliable protection.

Read More
Products Part Number Est. Runtime (hrs:Min) Price
Product APC DIN Rail - Panel Mount UPS with High Temp Battery 500VA 120V Part Number SUA500PDR-H Est. Runtime (hrs:Min) 0:27 Price $819.00
Product APC DIN Rail - Panel Mount UPS with Standard Battery 500VA 230V Part Number SUA500PDRI-S Est. Runtime (hrs:Min) 0:27 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC DIN Rail - Panel Mount UPS with Standard Battery 500VA 120V Part Number SUA500PDR-S Est. Runtime (hrs:Min) 0:23 Price $529.00
Product APC DIN Rail - Panel Mount UPS with High Temp Battery 500VA 230V Part Number SUA500PDRI-H Est. Runtime (hrs:Min) 0:27 Price -- Call for Availability
800-800-4272 800-800-4272
Product SecureUPS Power Management Unit 1900W 115/120VAC In/Out with 48/24VDC Out RM Conformal Coated Part Number XP1K9NN42RCC Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product APC Smart-UPS RT 6000VA 208V Harsh Environment Part Number SURT6000XLT-CC Est. Runtime (hrs:Min) 3:55 Price $4,250.00 Call for Availability
800-800-4272 800-800-4272
Product G5k 40 kVA UPS 480V ADJ BATT UL924 BACKUP 90 MIN Part Number SUG540A90UL Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product G5K 40 kVA UPS 480V STAND ALONE BATT UL924 BACKUP 90MIN Part Number SUG540S90UL Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product G5K 50 kVA 480V STAND ALONE BATT UL924 BACKUP 90 MIN Part Number SUG550S90UL Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product G5K 50 kVA 480V ADJ BATT UL924 BACKUP 90 MIN Part Number SUG550A90UL Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product G5K 80 KVA 480V UPS with Stand Alone Batt UL924 BACKUP 90 Min Part Number SUG580S90UL Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product G5k 80 kVA 480V UPS with Adj Batt UL924 BACKUP 90 Min Part Number SUG580A90UL Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product G5K 100 KVA 480V UPS With ADJ Batt UL924 BACKUP 90 MIN Part Number SUG5100A90UL Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product G5K 100 KVA 480V UPS with SA Batt UL924 BACKUP 90 Min Part Number SUG5100S90UL Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Availability
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Wide input voltage range Designed for harsh electrical environments to save battery life.
Automatic self-test Periodic battery self-test ensures early detection of a battery that needs to be replaced.
Cold-start capable Provides temporary battery power when the utility power is out.
Automatic restart of loads after UPS shutdown Automatically starts up the connected equipment upon the return of utility power.
Manageability
Optional Dry Contact I/O Accessory Each Dry Contact I/O Accessory increases the number of input contacts by 2 and output relays by 1
SmartSlot Customize UPS capabilities with management cards.
Intelligent battery management Maximizes battery performance, life, and reliability through intelligent, precision charging.
LED Indicators Provide easy-to-read status of the unit and utility power conditions.
Serviceability
Hot-swappable batteries Ensures clean, uninterrupted power to protected equipment while batteries are being replaced
Technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
User-replaceable batteries Increases availability by allowing a trained user to perform upgrades and replacements of the batteries reducing Mean Time to Repair (MTTR)
Adaptability
Multiple mounting methods Allows for standardization on one product for use in different environments.
Flexible Design Available in a wide range of configurations to suit any operating environment
Plug-and-Play external batteries Ensures clean, uninterrupted power to the loads when adding extra runtime to the UPS.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare