MGE Galaxy 4000

40-75kVA robust 3 phase UPS power protection designed to meet a wide range of requirements from medium data centers to industrial and facilities applications

40kVA to 75kVA
Galaxy 4000 offers centralized 3 phase UPS power protection with the reliability of the Galaxy product family. Ideal for small to medium data centers, facilities and transportation, the Galaxy 4000 offers on-line double conversion technology for true isolation between input and output. Availability is achieved through zero transfer time for critical loads. The Network Management Card with temperature monitoring provides remote power management and monitoring through a simple Web/SNMP interface and provides integration with StruxureWare Data Center Expert. Serviceability is greatly enhanced by front panel access and includes start-up service for increased configurability. All these features make the Galaxy 4000 the easiest UPS in its class to install, manage and maintain.

Read More
Products Part Number Est. Runtime (hrs:Min) Price
Product MGE Galaxy 4000 40 KVA Part Number G4TUPS40 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE Galaxy 4000 50KVA Part Number G4TUPS50 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE Galaxy 4000 65KVA Part Number G4TUPS65 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE Galaxy 4000 75KVA Part Number G4TUPS75 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE Galaxy 4000 External Bypass Part Number G4TMBC Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE Galaxy 4000 External Options Part Number G4TEO Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE Galaxy 4000 Auxiliaries Part Number G4TAUX Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE Galaxy 4000 External Batteries Part Number G4TBAT Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Manageability
LCD graphics display Text and mimic diagrams that display modes of operation, system parameters and alarms.
Multiple distribution options Superior design flexibility enables a wide range of customer requirements to be addressed.
Two 42 Postion Power Panels Provides breaker positions for distribution to racks and power zones
Network manageable Provides remote power management of the UPS over the network.
Serviceability
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple levels of service With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
7x24 telephone technical support Our experienced technical support engineers are available to answer your questions, giving you peace of mind knowing the help you need is there when you need it.
Availability
Dual mains input Increases availability by allowing the UPS to be connected to two separate power sources.
Automatic internal bypass Supplies utility power to the connected loads in the event of a UPS power overload or fault.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Generator compatible Ensures clean, uninterrupted power to protected equipment when generator power is used.
Frequency and voltage regulation Gives higher application availability by correcting poor frequency and voltage conditions without using the battery.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare