EPS 8000

555-1100kVA robust 3 phase UPS power protection UPS systems with adaptability to meet the unique requirements of medium to large data centers, buildings and critical industrial processes

555kVA to 1125kVA
The EPS 8000 is the primary choice 3 Phase UPS power supply in the large data center market with its benchmark on quality and availability, from 555 to1125kVA in a single box. Relying on advanced 12 pulse rectifier and inverter technologies to restrict total harmonic distortion to less than 5 percent. Copper galvanic isolation is provided for both input and output to UPS systems while isolating the DC ground from upstream devices in the event of a ground fault condition due to battery leakage. UPS systems deliver clean reliable power even in the harshest of electrical environments. Featuring 100% step-load capability which ensures a fast response to load changes with accurate voltage regulation. In addition, the EPS 8000 incorporates fault tolerant circuitry that protects UPS systems from accidental short circuits usually caused by load side failures or overloads. Core EPS is equipped with a 100 percent rated output static switch with a stable, reliable, predetermined response time. Low carbon footprint and full front access with zero electromechanical connections at the rear of the unit allows the unit to be installed against the wall

Read More
Products Part Number Est. Runtime (hrs:Min) Price
Product MGE EPS 8000 555 kVA Part Number E8TUPS555 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 8000 625 kVA Part Number E8TUPS625 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 8000 750 kVA Part Number E8TUPS750 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 8000 800 kVA Part Number E8TUPS800 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 8000 1000 kVA Part Number E8TUPS1000 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 8000 1100 kVA Part Number E8TUPS1100 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 8000 1125kVA Part Number E8TUPS1125 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product Schneider UPS Network Management Card 2- Power Kit for EPS 8000 Part Number E8T9635CHPWR Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 8000 External Batteries Part Number E8TBAT Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 8000 Documentation Package Part Number E8TDOC Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 8000 Auxiliaries Part Number E8TAUX Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 8000 External Maintenance Bypass Part Number E8TMBC Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Compatibility
Output synchronization to external source UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
Parallel capability Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Availability
High availability architecture Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures
Manageability
Intuitive monitoring Step by step navigation and menu screens for critical system information and data. Information is easy to access and presented in a very intuitive way.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare