EPS 7000

300 - 500kVA performance 3 phase UPS power protection and high adaptability makes the MGE EPS 7000 a facility managers top choice UPS

300kVA to 500kVA
The EPS 7000 is the facility managers top choice UPS with its full front access design and all critical serviceable components reachable within minutes not hours. EPS 7000 product development was the largest joint effort with outside field and customer inputs but while still maintaining an aggressive footprint. These UPS modules allow IT and facilities managers to respond to increasing demands placed on power infrastructure in growing facilities by offering N+1 capabilities. EPS 7000 was the first in the industry to incorporate a 100% rated static switch on output of UPS inverter with no mechanical contactors which can age and weaken during UPS operation. Energy efficiency is a key feature for the EPS 7000 with a 93.5% system efficiency at full load and continues at high efficiency levels down to 25% load (93%). EPS 7000 provides pure flexibility, with auxiliary equipment such as: paralleling gear, external maintenance bypass, critical bus synchronization, bottom entry cabinets boxes, and distribution to meet specific site configuration while maximizing efficiency and output power quality.

Read More
Products Part Number Est. Runtime (hrs:Min) Price
Product MGE EPS 7000 300 kVA Part Number E7TUPS300 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 7000 400 kVA Part Number E7TUPS400 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 7000 500 kVA Part Number E7TUPS500 Est. Runtime (hrs:Min) N/A Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 7000 Auxiliaries Part Number E7TAUX Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 7000 Transformer Part Number E7TT Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 7000 External Batteries Part Number E7TBAT Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 7000 External Maintenance bypass Part Number E7TMBC Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Product MGE EPS 7000 Documentation Package Part Number E7TDOC Est. Runtime (hrs:Min)--- Price -- Call for Availability
800-800-4272 800-800-4272
Manageability
Intuitive monitoring Step by step navigation and menu screens for critical system information and data. Information is easy to access and presented in a very intuitive way.
Compatibility
Parallel capability Multiple units can be placed in parallel to meet power capacity and redundancy requirements
Output synchronization to external source UPS systems can be synchronized with any other independent source for use with downstream static transfer switches.
Availability
High availability architecture Different running modes : hot stand-by, integrated parallel, or centralized static switch for multi-modules leading to availability architectures

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare