AV Power Conditioners & Battery Backups

Audio-video power protection from blackouts, voltage sags & swells, electrical noise interference and damaging power transients

From the power engineering labs of APC comes the S Type Power Conditioner with Battery Backup. Pure sine-wave battery backup, surge protection, isolated noise filtering, and voltage regulation all combine in a single unit to deliver pure, uninterrupted power for high performance AV, home security, and home theater systems.

Read More
Products Part Number Price
Product APC AV Black 1kVA H Type Power Conditioner 120V Part Number H10BLK Price $342.99
Product APC AV Black 1.5kVA H Type Power Conditioner 120V Part Number H15BLK Price $449.99 Call for Availability
800-800-4272 800-800-4272
Product APC AV Black J Type 1kVA Power Conditioner with Battery Backup 120V Retail Part Number J10BLK Price $549.99
Product APC AV Black J Type 1.5kVA Power Conditioner with Battery Backup 120V Retail Part Number J15BLK Price $649.99
Product APC AV J Type 1.5kVA Power Conditioner with Battery Backup 120V Part Number J25B Price $249.99
Product APC AV J Type 1.5kVA Power Conditioner with Battery Backup & AVR 120V Part Number J35B Price $399.99
Product APC AV Black 1kVA S Type Power Conditioner with Battery Backup 120V Part Number S10BLK Price $979.99
Product APC AV Black S15 Bezel Assembly Part Number S15BEZELBLK Price -- Call for Availability
800-800-4272 800-800-4272
Product APC AV Black 1.5kVA S Type Power Conditioner with Battery Backup 120V Part Number S15BLK Price $1,469.99
Product APC AV Black Network Manageable 1.25kW S Type Power Conditioner w Battery Backup 120V Part Number S20BLK Price $1,964.99 Call for Availability
800-800-4272 800-800-4272
Product APC AV Black S Type Extended Battery Pack 48Vdc Part Number SBATTBLK Price -- Call for Availability
800-800-4272 800-800-4272
Product APC AV S Type Universal Rail Kit Part Number SRAILKIT Price $39.99
Manageability
Adjustable voltage sensitivity Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
LED & display dimmer Adjust the unit's LED and display brightness independently of each other to suit your individual tastes and environment.
Sequenced turn on/off Helps power on components in the proper order to prevent speaker stress. Proper sequencing can also help manage current draw on startup to prevent unnecessary circuit breaker tripping.
Protection
Boost and Trim Automatic Voltage Regulation (AVR). (Does not apply to J25B) Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
Power conditioning Protects connected loads from surges, spikes, lightning, and other power disturbances.
Safety-agency approved Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Isolated power filter banks Eliminates electromagnetic and radio frequency interference (EMI/RFI) as a source of audio-video signal degradation.
Dataline surge protection Provides protection of connected equipment from power surges on the data lines.
Serviceability
Front-access servicing Simplifies installation and UPS maintenance while minimizing space requirements.
Multiple mounting methods Allows for standardization on one product for use in different environments.
Resettable circuit breakers Enables a quick recovery from overload events.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare