Modular Power Accessories

Modules and Accessories to upgrade and expand the modular power distribution units.

APC Power Distribution Modules simplify both the global deployment of a standard power distribution system and the expansion of existing APC Modular Power Distribution Unit solutions. A variety of breaker and connector options can be chosen to supply either three-phase or single-phase power to the load. Safety features of the Power Distribution Modules include a latch that disconnects the breaker from AC utility power and connectors with positive locking mechanisms. Built-in monitoring supplies information about the power consumption of connected devices.

Read More
Products Part Number Price
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 380cm Part Number PDM3540IEC309-380 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 440cm Part Number PDM3540IEC309-440 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 500cm Part Number PDM3540IEC309-500 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 560cm Part Number PDM3540IEC309-560 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 620cm Part Number PDM3540IEC309-620 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 680cm Part Number PDM3540IEC309-680 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 740cm Part Number PDM3540IEC309-740 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 800cm Part Number PDM3540IEC309-800 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 860cm Part Number PDM3540IEC309-860 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 920cm Part Number PDM3540IEC309-920 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Module 3 Pole 5 Wire 40A IEC 309 980cm Part Number PDM3540IEC309-980 Price -- Call for Availability
800-800-4272 800-800-4272
Product APC IT Power Distribution Cable Splitter 5 Wire 20A 240V IEC309UL to 3xC19 Part Number PDX520IEC309L-3C19 Price -- Call for Availability
800-800-4272 800-800-4272
Page:
Manageability
Quick status information LEDs Access status information about the performance of the Power Distribution Module
Power monitoring Measure and monitor power consumption and usage with branch circuit monitoring and output metering, which are included at no extra cost
Convenience
Toolless installation of breakers Install factory-assembled Power Distribution Modules in under ten minutes - no tools are required
Global product offering Standardization of power distribution units across all corporate locations is easy - a variety of 1-phase and 3-phase Power Distribution Modules address the unique power requirements of data centers around the world.
Safety
Safety Enhance user safety with isolation at all touch points and with positive locking mechanisms that reduce the risk of accidental disconnection

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare