iBusway for Data Center

Reliable, efficient, adaptable power distribution with zero footprint.

The iBusway for Data Center solution is a plug-in busway power distribution system designed specifically to deliver power to IT racks. This new solution requires no IT floor footprint and eliminates centralized cable distribution. Using flexible pre-assembled tap-off units and featuring PowerLogicâ„¢ energy metering, iBusway for Data Centers is an aesthetic, modular solution that minimizes unintended downtime, adapts to changing needs, and optimizes your data center availability and energy efficiency.

Read More
Products Part Number Price
Product PB Busway Tap Off Unit, 1x1 Pole 3 Wire 30A, Phase B, 1 Drop cord, 3ft, L5-30, 120V Part Number PBP4A11L530BF Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x1 Pole 3 Wire 30A, Phase C, 1 Drop cord, 3ft, L5-30, 120V Part Number PBP4A11L530CF Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x2 Pole 3 Wire 20A, L1-L2, 1 Drop cord, 3ft, L6-20, 208V Part Number PBP4A12L620ABF Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x2 Pole 3 Wire 20A, L1-L2, 1 Drop cord, 3ft, L6-20, 208V Part Number PBP4A12L620ABM1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x2 Pole 3 Wire 20A, L2-L3, 1 Drop cord, 3ft, L6-20, 208V Part Number PBP4A12L620BCF Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x2 Pole 3 Wire 20A, L2-L3, 1 Drop cord, 3ft, L6-20, 208V Part Number PBP4A12L620BCM1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x2 Pole 3 Wire 20A, L3-L1, 1 Drop cord, 3ft, L6-20, 208V Part Number PBP4A12L620CAF Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x2 Pole 3 Wire 20A, L3-L1, 1 Drop cord, 3ft, L6-20, 208V Part Number PBP4A12L620CAM1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x2 Pole 3 Wire 30A, L1-L2, 1 Drop cord, 3ft, L6-30, 208V Part Number PBP4A12L630ABF Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x2 Pole 3 Wire 30A, L1-L2, 1 Drop cord, 3ft, L6-30, 208V Part Number PBP4A12L630ABM1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x2 Pole 3 Wire 30A, L2-L3, 1 Drop cord, 3ft, L6-30, 208V Part Number PBP4A12L630BCF Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x2 Pole 3 Wire 30A, L2-L3, 1 Drop cord, 3ft, L6-30, 208V Part Number PBP4A12L630BCM1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x2 Pole 3 Wire 30A, L3-L1, 1 Drop cord, 3ft, L6-30, 208V Part Number PBP4A12L630CAF Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x2 Pole 3 Wire 30A, L3-L1, 1 Drop cord, 3ft, L6-30, 208V Part Number PBP4A12L630CAM1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x3 pole 4 Wires 50A, 1 Drop Cord, 3ft, CS8364C, 208V Part Number PBP4A13CS50F Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x3 pole 5 Wires 50A, 1 Drop Cord, 3ft, CS8364C, 208V Part Number PBP4A13CS50M1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x3 pole 5 Wires, 1 Drop Cord, 3ft, IEC 309 20A, 415Y/240V Part Number PBP4A13IEC20 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ metering, 1x3 pole 5 Wires, 1 Drop Cord, 3ft, IEC 309 20A, 415Y/240V Part Number PBP4A13IEC20M4 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x3 pole 5 Wires, 1 Drop Cord, 3ft, IEC 309 30A, 415Y/240V Part Number PBP4A13IEC30 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ metering, 1x3 pole 5 Wires, 1 Drop Cord, 3ft, IEC 309 30A, 415Y/240V Part Number PBP4A13IEC30M4 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x3 pole 4 Wires, 1 Drop Cord, 3ft, IEC309 60A, 208V Part Number PBP4A13IEC60F Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x3 pole 5 Wires, 1 Drop Cord, 3ft, IEC 309 60A , 415Y/240V Part Number PBP4A13IEC60H Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x3 pole 5 Wires, 1 Drop Cord, 3ft, IEC309 60A, 208V Part Number PBP4A13IEC60M1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x3 pole 5 Wires, 1 Drop Cord, 3ft, IEC309 60A, 415Y/240V Part Number PBP4A13IEC60M4 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x3 pole 5 Wires 20A, 1 Drop Cord, 3ft, L21-20, 208Y/120V Part Number PBP4A13L2120F Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x3 pole 5 Wires 20A, 1 Drop Cord, 3ft, L21-20, 208Y/120V Part Number PBP4A13L2120M1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 1x3 pole 5 Wires 30A, 1 Drop Cord, 3ft, L21-30, 208Y/120V Part Number PBP4A13L2130F Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,1x3 pole 5 Wires 30A, 1 Drop Cord, 3ft, L21-30, 208Y/120V Part Number PBP4A13L2130M1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 3x1 pole 3 Wire, 3 Drop Cords,3f,5f,7f, IEC 309 20A, 240V Part Number PBP4A31IEC20 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ metering, 3x1 pole 3 Wire, 3 Drop Cords,3f,5f,7f, IEC 309 20A, 240V Part Number PBP4A31IEC20M4 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 3x1 pole 3 Wire, 3 Drop Cords,3f,5f,7f, IEC 309 30A, 240V Part Number PBP4A31IEC30 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ metering, 3x1 pole 3 Wire, 3 Drop Cords,3f,5f,7f, IEC 309 30A, 240V Part Number PBP4A31IEC30M4 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 3x1 pole 3 Wire 20A, 3 Drop Cords,3f,5f,7f, L5-20, 120V Part Number PBP4A31L520F Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering, 3x1 pole 3 Wire 20A, 3 Drop Cords,3f,5f,7f, L5-20, 120V Part Number PBP4A31L520M1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 3x1 pole 3 Wire 30A, 3 Drop Cords,3f,5f,7f, L5-30, 120V Part Number PBP4A31L530F Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ Metering,3x1 pole 3 Wire 30A, 3 Drop Cords,3f,5f,7f, L5-30, 120V Part Number PBP4A31L530M1 Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 3x2 pole 3 Wire 20A, 3 Drop Cords,3f,5f,7f, L6-20, 208V Part Number PBP4A32L620F Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, 3x2 pole 3 Wire 30A, 3 Drop Cords,3f,5f,7f, L6-30, 208V Part Number PBP4A32L630F Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Tap Off Unit, w/ EGX Integrated Gateway-Server Part Number PBPEGX4A100T Price -- Call for Availability
800-800-4272 800-800-4272
Product PB Busway Rack Mounting Drop-in Trough and Partition Brackets Part Number PBRMDB Price -- Call for Availability
800-800-4272 800-800-4272
Page:
Manageability
Real-time power monitoring Monitor data usage in real time remotely using a Web browser.
Enhanced connection-point visibility Quickly identify and reconfigure critical branch circuits - Tap Off Units with standard-length cables simplify identification of the circuit that supports each IT load in the data center row.
Adaptability
High density With up to 20 plug-in openings every 10 feet, this high-density solution ensures convenient placement of tap off units above the IT racks they support and provides flexibility to meet future power demands.
Quick installation The iBusway for Data Center solution uses bolted snap-fit hangers and plug-in joint connections, which simplify installation and eliminate the need for expensive special tools.
Total Cost of Ownership
Energy efficient Copper bus bars reduce heat losses and lower cooling demand.
Overhead design Installing the power distribution solution above the row frees valuable data center space for additional revenue-generating IT equipment.
Superior reliability Powerbus busway uses silver-plated copper bus conductors for the greatest electrical efficiency.
Availability
Factory-assembled and tested units Reduce installation time and effort, and eliminate wiring mistakes during installation, with preassembled units that snap together.
Eliminate cable clutter Aesthetic busway straights and tap off units with standard-length cables streamline the power distribution solution, simplify cable management, and reduce the risk of human error during moves, adds, and changes.
Improved power availability Above-the-row busway system eliminates underfloor cable distribution and overloaded PDU panels while reducing the chance for human error when moving, adding, or changing critical branch circuits.

Product 1

Select a family or part number to compare

Select Family
Select Part Number

Product 2

Select a family or part number to compare

Product 3

Select a family or part number to compare