A vendor-neutral, scalable monitoring software which collects, organizes, and distributes critical alerts, surveillance video and key information, providing a unified view of complex physical infrastructure environments from anywhere on the network
StruxureWare Data Center Expert provides an efficient way for organizations to monitor their company-wide multi-vendor physical infrastructure: power, cooling, security, and environment. Real-time monitoring, user-defined reports and graphs, and instant fault notification and escalation enable quick assessment and resolution of critical infrastructure events that can adversely affect IT system availability. This centralized repository of critical information can be accessed by multiple users from anywhere on the network, creating a consolidated view of the physical data center infrastructure. This open and flexible architecture expands with changing business needs through additional device licenses, add-on surveillance, capacity management and change management modules, and through integration with enterprise and building management systems.
Products | Part Number | Price | ![]() |
|
---|---|---|---|---|
Products | Part Number | Price | ![]() |
|
Product 3 Year StruxureWare Data Center Expert Basic Software Support Contract | Part Number WMS3YRBASIC | Price $699.00 |
Call for Availability 800-800-4272 800-800-4272 |
|
Product 3 Year StruxureWare Data Center Expert Enterprise Software Support Contract | Part Number WMS3YRENT | Price $699.00 |
Call for Availability 800-800-4272 800-800-4272 |
|
Product 3 Year StruxureWare Data Center Expert Standard Software Support Contract | Part Number WMS3YRSTD | Price $699.00 |
Call for Availability 800-800-4272 800-800-4272 |
|
Product 3 Year StruxureWare Data Center Expert Virtual Machine Software Support Contract | Part Number WMS3YRVM | Price $709.00 |
Call for Availability 800-800-4272 800-800-4272 |
Protection | |||||||||
---|---|---|---|---|---|---|---|---|---|
Encrypted communications | 128 Bit, SSL encrypted communications between client and server, as well as encrypted user IDs and passwords stored on the server to help protect your resources | ||||||||
Remote monitoring support | Web-based service that serves as a second set of eyes into the health of a company's physical infrastructure. Experienced professionals work non-stop to provide 24-hour monitoring and to help diagnose problems before they become critical. | ||||||||
Customizable user access | Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support. | ||||||||
Adaptability | |||||||||
Web services API | Provides the ability to integrate StruxureWare Data Center Expert data and events into existing IT applications and tools capable of making web services calls. | ||||||||
Extendable architecture | Available node and application license keys extend the capabilities of the platform allowing it to grow to meet changing business needs. | ||||||||
Add-on modbus TCP output module | Integrates data and select events from devices managed by StruxureWare Data Center Expert into an existing Building Management Systems through ethernet transmission. | ||||||||
Surveillance add-on application | Enhance visibility of your critical assets with physical threat management to monitor and record all activity in secured areas. A centralized repository allows the user to review, search and tag surveillance events for future needs. | ||||||||
Integrates with StruxureWare Management applications | Achieve integrated energy efficiency, predictive planning and real-time data center operations through the add-on StruxureWare Data Center Operation applications. | ||||||||
Availability | |||||||||
Centralized Alert Repository | Access historical alerts from several appliances through one central database. Sort alerts by type, date, appliance, and/or device group. | ||||||||
Integrated data storage | StruxureWare Data Center Expert ships with internal storage for data and video collection. Additional storage can easily be made available using the built-in Network Attached Storage server support for long-term storage and archiving. | ||||||||
Graphical trending analysis | Access current and historic data for any device or group of devices. Plot and graph multiple data points in a logical correlation to visualize potential hazardous trends. | ||||||||
Custom reporting | Create, save and schedule user-defined reports for ease of data collection, distribution and analysis. | ||||||||
Localized user interface | Provides a localized user interface including alerts and alert descriptions in 10 local languages | ||||||||
Manageability | |||||||||
Real-time monitoring | Immediate visibility to your entire physical infrastructure through centralized, real-time device monitoring and notification enabling quick assessment of events as they occur. | ||||||||
Centralized management | Simplify data center infrastructure management by using a centralized repository accessible from anywhere on the network through a powerful and easy-to-use console application. | ||||||||
Alarm filters | Customize the user interface to display devices in critical, warning or normal device statuses. | ||||||||
Free text search | Quickly locate devices and alerts through the free search field. | ||||||||
NMS Integration | Integrate SNMP traps into an Enterprise Management System, allowing users to view alerts generated by devices managed by StruxureWare Data Center Expert. | ||||||||
Unified console | Customizable Windows and Linux client application enables instant access to StruxureWare Data Center Expert application from anywhere on the network. | ||||||||
Multi-vendor device support | Extensive multi-vendor support for monitoring networked SNMP devices. Enable visibility of existing SNMP devices through threshold alert notifications, data trending and reporting. | ||||||||
Fault notification | Real-time event notification minimizes response times to critical physical infrastructure situations. Enables IT Administrators to reduce mean time to repair, improve efficiency, and maximize uptime. | ||||||||
Agility | |||||||||
Mass Configuration | Provides a comprehensive mass configuration capability, allowing users to create, save, and push configurations or specific device settings to similar APC devices with a Network Management Card. | ||||||||
Auto-discovery | Reduces the time needed to install and deploy physical infrastructure devices by automatically detecting manageable devices on your network. | ||||||||
Advanced device grouping | Define user access and viewing capabilities to individual groups. Control access to devices by administrator-defined user accounts. Additional user access can be managed by using the built-in LDAP and Active Directory Support. | ||||||||
Private networking | Reduce IP addresses needed on the public network to manage devices, by placing them on an isolated secure network. | ||||||||
Custom mapping | Custom backgrounds, unique user-assignable icons, and drag-and-drop device placement make it easy to identify problem devices at a glance, minimizing downtime, errors, and cost. | ||||||||
Mass firmware update | Decrease set-up time and complexity of managed devices by simultaneously upgrading firmware for multiple APC devices. |