Actassi S-110 RJ45 Connector Keystone Cat5e unshielded black (20 x bag of 1)

Share:

Actassi S-110 RJ45 Connector Keystone Cat5e unshielded black (20 x bag of 1)

VDIB17765UBK

Description: The Punch Down range of RJ45 connectors is the next generation of data communication solutions for UTP Punch Down market. These modular jacks are color coded for both 568A and 568B standards. They are designed to be terminated using a punch down tool (Schneider ref ACTTRJ45PDT recommended). Clear wire retaining caps are supplied to provide additional cable strain relief.

Includes : User Manual

£59.99
Price inclusive of VAT
Call for Availability
0800 2799254

VDIB17765UBK Features

Actassi S-110 RJ45 Connector Keystone Cat5e unshielded black (20 x bag of 1)

  • Cable compatibility
    Accepts solid 22-24 AWG diameter conductors.
  • Colour coded for 568A or to 568B standards
    The wiring can be done accordingly to 568A or to 568B standards, as indicated by the colour code labels on the sides of the connectors.
  • Easy identification
    The S110 connector is available in 2 colours (black and white) for easy and quick circuit/network identification and management in patch panels. The category is indicated on the front side for an easy and quick identification of the performance.
  • High performance
    RJ45 S110 connectors are available for Cat5e & Cat6 UTP. They are fully compliant with ISO/IEC 11801 Edition 2 2002 and ANSI/TIA/EIA-568-B Series Connecting Hardware Standards. Each category is certified by a third party. This range is UL 94V-O rated.
  • IDC cap
    Clear and transparent IDC cap for faster visual inspection of wires after connection. U-shaped IDC cap for axis or lateral entrance of the cable at the rear of the connector.
  • Integrated shutter
    An automatic shutter (patented) is available on all shutter versions. It prevents dust ingress, protects against insect infestation and deters foreign object insertion.
  • Quick termination tool
    The quick termination tool is optionnal and available for Cat6 S110 connectors. The cutting module assembly enables to terminate and cut all the 8 wires at one single squeeze : save up termination time (up to 80%) and termination force (to 70%). This ensures quality, stability and safety during termination and cutting. This facilitates termination in reduced space environment (wall boxes).
  • Universal Keystone footprint
    Can be used in multi-user telecommunication outlets (wiring devices, patch panels). Flexible locking tabs for easy removal from wall plates.

Network Connectivity Features & Benefits

  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • PoE+
    S-One connectors enable PoE+ applications
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    28mm , 2.8CM
  • Maximum Width
    18mm , 1.8CM
  • Maximum Depth
    35mm , 3.5CM
  • Net Weight
    0.01KG
  • Shipping weight
    0.26KG
  • Shipping Height
    155mm , 15.5CM
  • Shipping Width
    127mm , 12.7CM
  • Shipping Depth
    182mm , 18.2CM
  • Color
    Black , Blue

Environmental

  • Operating Temperature
    -40 - 70 °C

Conformance

  • Standard warranty
    3 years repair or replace
Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

53KB

Updated On

2017-02-18

Network Connectivity Actassi VDIB17765UBK
Title
Size
Updated On