Actassi FL-C Optic cassette LC/MTP 1U OM4 equipped

Share:

Actassi FL-C Optic cassette LC/MTP 1U OM4 equipped

VDILC245C1C

Description: 100% pre-terminated and pre-tested metallic cassettes enable architecture evolution according to your needs. This cassettes is OM4 standard with one 12F MTP adapter at one end, and 12 LC adapters at another end. It can be mounted in panel VDILP3.

Includes : 2 fixation screws , User Manual

£287.99
Price inclusive of VAT
Call for Availability
0800 2799254

VDILC245C1C Features

Actassi FL-C Optic cassette LC/MTP 1U OM4 equipped

  • 10 G ready
    10G ready and ready to support future 40 G applications.
  • Easy testing
    Transparent SC connector to ease testing.
  • Pre-equipped and pre-tested at factory site
    100 % pre-equipped and pre-tested with optic connectors at factory site. Compliant to optic Standards: ANSI/TIA-568-C.0-2-2012

Network Connectivity Features & Benefits

  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • PoE+
    S-One connectors enable PoE+ applications
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    50mm , 5.0CM
  • Maximum Width
    190mm , 19.0CM
  • Maximum Depth
    140mm , 14.0CM
  • Net Weight
    1.7KG
  • Shipping weight
    1.7KG
  • Shipping Height
    50mm , 5.0CM
  • Shipping Width
    190mm , 19.0CM
  • Shipping Depth
    140mm , 14.0CM

Conformance

  • Standard warranty
    3 years repair or replace

Sustainable Offer Status

Manuals and Warranties
Title
Size
Updated On
PDF

Size

6512KB

Updated On

2017-02-15

for Actassi FL-C Fiber optic panel, cassettes & accessories :VDILP3, VDILC235C1C, VDILA501,VDILC245C1C
Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

45KB

Updated On

2017-02-18

Network Connectivity Actassi VDILC245C1C
Environmental Profile
Title
Size
Updated On
PDF

Size

165KB

Updated On

2016-12-16

Network Connectivity Actassi VDILC245C1C & VDILC235C1C
Title
Size
Updated On