Actassi FL-C Fibre optic panel 19" 1U empty

Share:

Actassi FL-C Fibre optic panel 19" 1U empty

VDILP3

Description: Actassi FL-C Pre-Term optic 1U Fiber panel can fit into 19" enclosures, supports maximum 4 adapter plates, 4 standard cassettes or 8 half size cassettes. This is a high density solution up to 96 ports, 576 fibers in 1U. The sliding function eases the installation.

Includes : 2 cage nuts M6 compatible with perforations 8.5 x 8.5 mm and 9.5 x 9.5 mm

£155.99
Price inclusive of VAT
Call for Availability
0800 2799254

Network Connectivity Features & Benefits

  • Comprehensive offer
    Actassi includes RJ45 connectors; patch panels; copper LAN cables and patch cords; pre-terminated fiber optic solution.
  • Quick and easy installation
    With innovations such as the S-One connector, the sliding 19” patch panels and the CL-MX cable, Actassi allows you to work faster: installation time will be decreased by up to 20%, still high-performing network cabling is ensured. The S-One connector is up to 50% faster to connect, and the pre-term fiber is up to 3 times faster to install.
  • Superior usability
    Actassi is easy to specify, easy to install, easy to use and easy to upgrade
  • Compatibility with Schneider Electric products
    Actassi components are designed to perfectly fit to other Schneider Electric products and solutions, to build a complete system.
  • Innovation in design and offer
    Actassi includes one-piece tool-less RJ45 connectors (up to 50% faster to connect) ; 19" patch panels with quick-fix and sliding function, automatic earthling, and superior cable management and marking ; innovative LAN cables with one-foil shielding design ; 3 and 4 point Class EA LAN cabling with the highest performance ; pre-terminated fiber and copper offer, 100% pre-assembled and pre-tested.
  • PoE+
    S-One connectors enable PoE+ applications
  • Guaranty of performance, security and reliability
    Independent laboratory verification. Independent certification by 3rd party, renewed every year. 3rd party certified compliant covering all performance up to highest Cat6A (1OGb/s) available in both shielded and unshielded. Full component compliance to ISO 11801:2011 Ed 2.2, EIA/TIA 568-C. Training & extensive system warranty. Environment Focus: Green Premium offer (Product Environmental Profile)
  • Performance with compliancy to the most advanced international standards
    Network Connectivity Actassi products exceed the most advanced international standards, such as ISO/IEC 11801 amd 2:2010 for the new S-One connector
Product Distribution
Product Distribution

United Kingdom

Print Technical Specification

Physical

  • Maximum Height
    52mm , 5.2CM
  • Maximum Width
    310mm , 31.0CM
  • Maximum Depth
    540mm , 54.0CM
  • Net Weight
    3.12KG
  • Shipping weight
    3.12KG
  • Shipping Height
    52mm , 5.2CM
  • Shipping Width
    310mm , 31.0CM
  • Shipping Depth
    540mm , 54.0CM
  • Color
    Black

Environmental

  • Operating Temperature
    -10 - 60 °C
  • Storage Temperature
    -25 - 70 °C

Conformance

  • Standard warranty
    3 years repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

6512KB

Updated On

2017-02-15

for Actassi FL-C Fiber optic panel, cassettes & accessories :VDILP3, VDILC235C1C, VDILA501,VDILC245C1C
Brochure
Title
Size
Updated On
PDF

Size

8164KB

Updated On

2017-03-31

Achieve high density with reliable end-to-end connectivity
PDF

Size

45KB

Updated On

2017-02-18

Network Connectivity Actassi VDILP3
Title
Size
Updated On