NetBotz Leak Rope Sensor - 20 ft.

Share:

NetBotz Leak Rope Sensor - 20 ft.

NBES0308

Description: Provides early detection of fluid in your data center or network closet along the entire length. Compatible with select NetBotz appliances.

Includes : Cable ties

NetBotz Leak Rope Sensor - 20 ft.

Provides early detection of fluid in your data center or network closet along the entire length. Compatible with select NetBotz appliances.

Call for More Information
66 2 617 5555
Includes: Cable ties

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

NetBotz Sensors Features & Benefits

  • Unique identifiers
    Customize each sensor with a differentiating name and location.
  • Low profile sensors
    Small sensors allow for placement flexibility.
  • Optional sensors
    Add sensors to compatible NetBotz Appliances for monitoring temperature, humidity, fluid, vibration, dust particles, etc.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , C├┤te d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Georgia , Ghana , Gibraltar , Gambia , Guinea , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Macedonia , Mali , Myanmar , Mongolia , Mauritania , Malta , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    70mm , 7.0CM
  • Maximum Width
    171mm , 17.1CM
  • Maximum Depth
    161mm , 16.1CM
  • Net Weight
    0.44KG
  • Shipping weight
    0.52KG
  • Shipping Height
    71mm , 7.1CM
  • Shipping Width
    234mm , 23.4CM
  • Shipping Depth
    163mm , 16.3CM

Environmental

  • Operating Temperature
    0 - 45 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-15000meters

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

76KB

Updated On

2018-06-05

Includes an Inventory section with a graphic, a description, and a quantity for each item in the box or bag. Includes an Installation section with applicable Notes, Cautions, and Warnings and illustrations.
Agency Approvals
Title
Size
Updated On
PDF

Size

362KB

Updated On

2018-06-18

CCC Exemption
Title
Size
Updated On

Category

Sub-Category


Rack PDU 2G, Metered, ZeroU, 32A, 230V, (36) C13 & (6) C19

APC Metered Rack Power Distribution Units (PDUs) provide active metering to enable energy optimization and circuit protection. User-defined alarm thresholds mitigate risk with real-time local and remote alerts to warn of potential circuit overloads. Metered Rack PDUs provide power utilization data to allow Data Center Managers to make informed decisions on load balancing and right sizing IT environments to lower total cost of ownership. Metered Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and ultra low profile circuit breakers. Users can access and configure Metered Rack PDUs through secure Web, SNMP, or Telnet Interfaces which are complimented by APC Centralized Management platforms using InfraStruxure Central, Operations, Capacity, and Energy Efficiency.

AP8853
Call for More Information
66 2 617 5555
Call for More Information  66 2 617 5555
Rack ATS, 230V, 16A, (2) IEC 309 in, (1) IEC 309 out

Provides redundant rack mount power to single-corded equipment.

AP4422
Call for More Information
66 2 617 5555
Call for More Information  66 2 617 5555
RACK ATS, 230V, 10A, C14 IN, (12) C13 OUT

Provides redundant rack mount power to single-corded equipment.

AP4421
Call for More Information
66 2 617 5555
Call for More Information  66 2 617 5555
Rack PDU 2G, Switched, ZeroU, 20A/208V, 16A/230V, (21) C13 & (3) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8959
Call for More Information
66 2 617 5555
Call for More Information  66 2 617 5555
Rack ATS, 230V, 32A, IEC 309 in, (16) C13 (2) C19 out

Provides redundant rack mount power to single-corded equipment.

AP4424
Call for More Information
66 2 617 5555
Call for More Information  66 2 617 5555
Rack PDU 2G, Switched, ZeroU, 20A/208V, 16A/230V, (7) C13 & (1) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8958
Call for More Information
66 2 617 5555
Call for More Information  66 2 617 5555
NetShelter SX 42U 1070mm Deep Split Side Panels Black Qty 2

Rack system components that can be added to existing racks if requirements change.

AR7301
Call for More Information
66 2 617 5555
Call for More Information  66 2 617 5555
RACK ATS, 230V, 16A, C20 IN, (8) C13 (1) C19 OUT

Provides redundant rack mount power to single-corded equipment.

AP4423
Call for More Information
66 2 617 5555
Call for More Information  66 2 617 5555
APC Service Bypass Panel- 230V; 32A; BBM; IEC320 C20/HW input; IEC-320 Output- (2) C19 (8) C13

Extremely reliable service bypass panels designed for APC InfraStruXure® Type A, Smart-UPS, and Symmetra UPS products.

SBP5000RMI2U
Call for More Information
66 2 617 5555
Call for More Information  66 2 617 5555
Rack PDU 2G, Switched, ZeroU, 32A, 230V, (21) C13 & (3) C19

APC Switched Rack Power Distribution Units (PDUs) enable advanced, user-customizable power control and active monitoring. Remote outlet level controls allow power on/off functionality for power recycling to remotely reboot equipment and restrict unauthorized use of individual outlets. Power sequencing delays allow users to define the order in which to power up or down attached equipment. Avoid circuit overload during power recovery and extend uptime of critical equipment by prioritizing the load shedding. Current metering provides real-time remote monitoring of connected loads. Switched Rack PDUs include real power monitoring, a temperature/humidity sensor port, locking IEC receptacles, and low profile circuit breakers. User-defined alarms warn of potential circuit overloads before critical IT failures occur. Users can access, configure, and control Switched Rack PDUs through secure Web, SNMP, or Telnet Interfaces and is complimented by APC Centralized Management platforms using InfraStruxure Central, Capacity Manager and Change Manager.

AP8953
Call for More Information
66 2 617 5555
Call for More Information  66 2 617 5555

Show results per page