Side Airflow Duct Kit for Cisco Nexus® 7009, 750mm Wide Enclosures

Share:

Side Airflow Duct Kit for Cisco Nexus® 7009, 750mm Wide Enclosures

AR7725

Description: The Side Airflow Duct Kit directs cool air from the front of the enclosure into the intake of side airflow networking switch - Cisco Nexus 7009. Air is directed by two, 3U ducts, mounted in the u-space of the enclosure directly above and below the equipment and a side baffle is used to maintain adequate separation of hot and cold aisles.

Includes : Foam gasket strips , Installation guide , Mounting hardware , Side airflow ducts , Side baffles

Side Airflow Duct Kit for Cisco Nexus® 7009, 750mm Wide Enclosures

The Side Airflow Duct Kit directs cool air from the front of the enclosure into the intake of side airflow networking switch - Cisco Nexus 7009. Air is directed by two, 3U ducts, mounted in the u-space of the enclosure directly above and below the equipment and a side baffle is used to maintain adequate separation of hot and cold aisles.

Call for More Information
855 386 0180
Includes: Foam gasket strips , Installation guide , Mounting hardware , Side airflow ducts , Side baffles

AR7725 Features

Side Airflow Duct Kit for Cisco Nexus® 7009, 750mm Wide Enclosures

  • Ease of Use
    Simplifies future planning by allowing side to side equipment to be placed anywhere in the data center.
  • Enclosure system compatible
    Specifically designed to work with Netshelter Enclosures.
  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Isolation of hot and cold aisle
    Unique design delivers cold air to the intake and isolation of hot and cold aisle ensuring cooler intake temperatures, increasing equipment life.
  • Tested and Approved Solution for Cisco Nexus® 7009
    The Side Airflow Duct Kit for Nexus 7009 and NetShelter® SX Networking Enclosures have been tested and approved by Cisco® for supporting Nexus 7009 datacenter networking switches and Schneider Electric is listed as an approved vendor in the Nexus 7000 Series Site Preparation Guide.

Rack Air Distribution Features & Benefits

  • Increases Airflow
    Provides proper intake temperatures, increasing equipment life.
  • Easy to install
    Innovative design allows for fast, easy installation by almost anybody.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Japan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    265mm , 26.5CM
  • Maximum Width
    581mm , 58.1CM
  • Maximum Depth
    591mm , 59.1CM
  • Rack Height
    6U
  • Net Weight
    15.52KG
  • Shipping weight
    18.7KG
  • Shipping Height
    310mm , 31.0CM
  • Shipping Width
    690mm , 69.0CM
  • Shipping Depth
    635mm , 63.5CM
  • Color
    Black
  • Rack Width
    19"

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

241KB

Updated On

2018-06-15

Duct Kit installation instructions includes illustrations of kit and switch installed.
Brochure
Title
Size
Updated On
PDF

Size

168KB

Updated On

2018-06-14

Product brochure and part number guide for the Side Airflow Duct Solution and enclosures for the Nexus 7000 Series Networking Switches
Title
Size
Updated On
Cooling Solutions, Air Distribution, Rack Air Distribution