MGE Remote Power Management Module Multi-Source

Share:

MGE Remote Power Management Module Multi-Source

PMR24S

Description: Remote Power Management Modules (RPMMs) offer a proven solution for expanding the panel-based room power distribution systems of data centers of all sizes, from small to very large. With up to 42 poles per panel board, and either two or four panel boards per enclosure, one RPMM can add up to 168 output breakers to the system. The RPMM can be installed in a back-to-back or side-to-side configuration. Spacious input and output cable access, top or bottom cable entry, and efficient cable management simplify the setup process. The RPMM is custom-configurable to meet the needs of unique installation sites and is factory-assembled for quality assurance. With these features, the RPMM is a highly reliable solution for expanding the Power Management Module power distribution system.

Includes : Installation guide , User Manual

MGE Remote Power Management Module Multi-Source

Remote Power Management Modules (RPMMs) offer a proven solution for expanding the panel-based room power distribution systems of data centers of all sizes, from small to very large. With up to 42 poles per panel board, and either two or four panel boards per enclosure, one RPMM can add up to 168 output breakers to the system. The RPMM can be installed in a back-to-back or side-to-side configuration. Spacious input and output cable access, top or bottom cable entry, and efficient cable management simplify the setup process. The RPMM is custom-configurable to meet the needs of unique installation sites and is factory-assembled for quality assurance. With these features, the RPMM is a highly reliable solution for expanding the Power Management Module power distribution system.

Call for More Information
855 386 0180
Includes: Installation guide , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

PMR24S Features

MGE Remote Power Management Module Multi-Source

  • UPS compatible
    Uniquely designed to accept input power from any single phase, 120V power source such as a UPS, solar panel or other alternative energy power inputs.

Cabinet Power Distribution Features & Benefits

  • Ease of expansion
    Remote Power Management Modules provide an option to expand power distribution capability as power demands increase.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Efficient cable management
    Organizes the routing of cables, which simplifies maintenance or future expansion.
  • Pretested breakers
    All breakers are pretested at the factory, enhancing reliability.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , French Guiana , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Saint Lucia , Madagascar , Martinique , Mauritius , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , Reunion , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Mayotte

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V 3PH
  • Maximum Total Current Draw
    310

Input

  • Nominal Input Voltage
    120V , 208V 3PH
  • Input frequency
    60 Hz
  • Input Connections
    Hard Wire 5-wire (3PH + N + G)
  • Maximum Input Current
    310A
  • Maximum Line Current
    310A

Physical

  • Maximum Height
    1834mm , 183.4CM
  • Maximum Width
    1460mm , 146.0CM
  • Maximum Depth
    355mm , 35.5CM
  • Net Weight
    409.09KG
  • Shipping weight
    409.09KG
  • Shipping Height
    1834mm , 183.4CM
  • Shipping Width
    1460mm , 146.0CM
  • Shipping Depth
    355mm , 35.5CM
  • Color
    Beige

Environmental

  • Operating Temperature
    -10 - 40 °C
  • Operating Relative Humidity
    10 - 90 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -40 - 60 °C
  • Storage Relative Humidity
    10 - 90 %
  • Storage Elevation
    0-9000meters

Conformance

  • Approvals
    CSA 22.2 No. 950, UL Listed
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

683KB

Updated On

2017-02-13

Operation manual
PDF

Size

1518KB

Updated On

2017-02-13

Installation Manual
Title
Size
Updated On
MGE Power Management Module, Mechanicals
CAD Source File
1131KB
2017-02-13

PDF
269KB
2017-02-13

CAD Source File
1647KB
2017-02-13

PDF
367KB
2017-02-13

CAD Source File
2271KB
2017-02-13

PDF
421KB
2017-02-13

CAD Source File
1604KB
2017-02-13

PDF
382KB
2017-02-13

CAD Source File
2343KB
2017-02-13

PDF
387KB
2017-02-13

Category

Sub-Category


(1) Year Advantage Prime Service Plan for (1) PMM 30 to 300 Amp

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPRIME-PM-30
Call for More Information
855 386 0180
Call for More Information  855 386 0180

Show results per page