MGE Power Management Module 225 kVA

Share:

MGE Power Management Module 225 kVA

PMM225

Description: Power Management Modules (PMMs) offer a proven solution for panel-based room distribution of power. With up to 252 poles and a 200%-rated neutral bus, the PMM is ideally suited to provide reliable power to the equipment in data centers of all sizes, from small to very large. Spacious input and output cable access and bottom cable entry simplify the setup process, and hinged panels provide convenient front access to the PMM. Easily expand the PMM configuration by adding Remote Power Management Modules. The PMM is custom-configurable to meet the needs of unique installation sites and is factory-assembled for quality assurance. With these features, the PMM a highly reliable and adaptable distribution system.

Includes : Installation guide , User Manual

MGE Power Management Module 225 kVA

Power Management Modules (PMMs) offer a proven solution for panel-based room distribution of power. With up to 252 poles and a 200%-rated neutral bus, the PMM is ideally suited to provide reliable power to the equipment in data centers of all sizes, from small to very large. Spacious input and output cable access and bottom cable entry simplify the setup process, and hinged panels provide convenient front access to the PMM. Easily expand the PMM configuration by adding Remote Power Management Modules. The PMM is custom-configurable to meet the needs of unique installation sites and is factory-assembled for quality assurance. With these features, the PMM a highly reliable and adaptable distribution system.

Call for More Information
855 386 0180
Includes: Installation guide , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

PMM225 Features

MGE Power Management Module 225 kVA

  • UPS compatible
    Uniquely designed to accept input power from any single phase, 120V power source such as a UPS, solar panel or other alternative energy power inputs.

Cabinet Power Distribution Features & Benefits

  • Ease of expansion
    Remote Power Management Modules provide an option to expand power distribution capability as power demands increase.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • LCD graphics display
    Text and mimic diagrams that display modes of operation, system parameters and alarms.
  • Multiple distribution options
    Superior design flexibility enables a wide range of customer requirements to be addressed.
  • Efficient cable management
    Organizes the routing of cables, which simplifies maintenance or future expansion.
  • Pretested breakers
    All breakers are pretested at the factory, enhancing reliability.
Product Distribution
Product Distribution

Antigua and Barbuda , Anguilla , Netherlands Antilles , Argentina , Aruba , Barbados , Bermuda , Bolivia , Brazil , Bahamas , Belize , Canada , Chile , Colombia , Costa Rica , Cuba , Dominica , Dominican Republic , Ecuador , Falkland Islands , Grenada , Guadeloupe , Guatemala , Guyana , Honduras , Haiti , Jamaica , Saint Kitts And Nevis , Cayman Islands , Saint Lucia , Martinique , Mexico , Nicaragua , Panama , Peru , Puerto Rico , Paraguay , El Salvador , Turks And Caicos Islands , Trinidad and Tobago , United States , Uruguay , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands

Print Technical Specification

Output

  • Nominal Output Voltage
    120V , 208V 3PH
  • Maximum Total Current Draw
    625

Input

  • Nominal Input Voltage
    400V 3PH , 480V 3PH , 600V 3PH
  • Input Connections
    Hard Wire 4-wire (3PH + G), Hard Wire 5-wire (3PH + N + G)
  • Maximum Input Current
    342A
  • Maximum Line Current
    342A

Physical

  • Maximum Height
    1837mm , 183.7CM
  • Maximum Width
    2604mm , 260.4CM
  • Maximum Depth
    751mm , 75.1CM
  • Net Weight
    1452.27KG
  • Shipping weight
    1452.27KG
  • Shipping Height
    1837mm , 183.7CM
  • Shipping Width
    2604mm , 260.4CM
  • Shipping Depth
    751mm , 75.1CM
  • Color
    Beige

Environmental

  • Operating Temperature
    -10 - 40 °C
  • Operating Relative Humidity
    10 - 90 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -40 - 60 °C
  • Storage Relative Humidity
    10 - 90 %
  • Storage Elevation
    0-9000meters

Conformance

  • Approvals
    CSA C22.2 No. 60950, FCC Part 15 Class A, UL 60950
  • Standard warranty
    1 year repair or replace
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1996KB

Updated On

2017-11-29

Installation manual providing the certified electrician with information on how to install and connect the power management module, and operation manual containing information on operation, maintenance and troubleshooting for the user of the power management module system
Design/Configuration
Title
Size
Updated On
PDF

Size

1463KB

Updated On

2017-10-12

Contains Technical Data, Facility Planning, Connections, Drawings, Options, Warranty
Title
Size
Updated On
MGE Power Management Module, Package
MGE Power Management Module, Mechanicals
CAD Source File
788KB
2018-05-17

PDF
667KB
2018-05-17

CAD Source File
1542KB
2018-05-17

PDF
824KB
2018-05-17

CAD Source File
1886KB
2018-05-17

CAD Source File
2202KB
2018-05-17

PDF
959KB
2018-05-17

CAD Source File
2534KB
2018-05-17

CAD Source File
2100KB
2017-06-14

CAD Source File
2069KB
2018-05-17

CAD Source File
1937KB
2017-06-14

CAD Source File
2377KB
2018-05-17

CAD Source File
2714KB
2018-05-17

CAD Source File
2988KB
2018-05-17

CAD Source File
3174KB
2018-05-17

CAD Source File
2795KB
2018-05-17

CAD Source File
2995KB
2018-05-17

CAD Source File
1449KB
2018-05-17

CAD Source File
2382KB
2017-06-14

CAD Source File
2909KB
2018-05-17

CAD Source File
3319KB
2018-05-17

CAD Source File
3852KB
2018-05-17

CAD Source File
2705KB
2018-05-17

CAD Source File
2995KB
2018-05-17

CAD Source File
2286KB
2018-05-17

CAD Source File
1930KB
2018-05-17

CAD Source File
3235KB
2018-05-17

Category

Sub-Category


Scheduling Upgrade to 7X24 for Existing Startup Service for 151 to 500 kVA

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WUPGSTRTUP7-UG-03
Call for More Information
855 386 0180
Call for More Information  855 386 0180
1 Year 8HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for 151 to 500 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG8HR7X24-UG-03
Call for More Information
855 386 0180
Call for More Information  855 386 0180
Scheduling Upgrade to 7X24 for Existing PM or Addnl PM Visit for 151 to 500 kVA

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WUPGPMV7X24-UG-03
Call for More Information
855 386 0180
Call for More Information  855 386 0180
(1) Year Advantage Prime Service Plan for (1) PMM 30 to 300 Amp

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPRIME-PM-30
Call for More Information
855 386 0180
Call for More Information  855 386 0180
1 Year 4HR 7X24 Response Upgrade to Factory Warranty or Existing Service Contract for 151 to 500 kVA

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPG4HR-UG-03
Call for More Information
855 386 0180
Call for More Information  855 386 0180

Show results per page