GALAXY VM System Bypass Cabinet 640KVA 380/400/415V EL

Share:

GALAXY VM System Bypass Cabinet 640KVA 380/400/415V EL

GVMSBC640KHEL

Description: System bypass cabinet for use in a parallel configuration with up to a 640kVA maximum load capacity.
GALAXY VM System Bypass Cabinet 640KVA 380/400/415V EL

System bypass cabinet for use in a parallel configuration with up to a 640kVA maximum load capacity.

Call for More Information
855 386 0180

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

Galaxy VM Features & Benefits

  • ENERGY STAR for UPS
    Establishes that the efficiency of the UPS is in the top 25% of the market as verified by third party testing
  • EU CoC for UPS
    Ensures that UPSs sold in the EU are highly efficient
  • Internal backfeed protection
    Increase system defense from power anomolies.
  • Seismic compliance
    These all-steel enclosures meet IBC Zone 2 seismic rating.
  • LCD graphics touch screen display
    Full color text and mimic diagrams that easily display modes of operation, systems parameters and alarms.
  • StruxureWare Central compatible
    Enables centralized management via StruxureWare Data Center Expert.
  • LED status indicators
    Quickly understand unit and power status with visual indicators.
  • Mimic Diagram
    Allows instant access to the status of the UPS.
  • Integrated network management
    Provides complete remote monitoring and control of the UPS. Enables you to monitor remote UPS's from a web browser or industry standard Network Management System.
  • Wheel mounted
    Allows for ease of handling during installation.
  • 5x8 Start-up service included
    Required for full coverage of factory warranty
  • Swappable batteries
    Allows quick addition of runtime capacity or replacement of existing battery modules. Installed modules are automatically recognized by the system.
  • Top and bottom cable entry
    Allows cabling from the top and bottom without the need of additional cabinets providing footprint savings and flexibility to the installation.
  • Front-access servicing
    Simplifies installation and UPS maintenance while minimizing space requirements.
  • Multiple levels of service
    With the option of packages or individual service components, our services are structured to allow you to pick and choose what you would like APC to do for you.
  • Flexible Design
    Available in a wide range of configurations to suit any operating environment
  • Modular battery offer
    Allows replacement of batteries without the need to go to maintenence bypass while maintaining availability and continuous protection of the load
  • Energy storage flexibility
    Conventional flooded and modular battery offer along with different charging modes allows tailoring to specific back-up requirements.
  • Advanced electrical features
    Excellent power conditioning, very low harmonic distortion through IGBT rectifier, input power factor correction, and high power efficiency
  • Parallel-redundant capable
    Power the connected equipment with multiple uninterruptible power supplies to increase system redundancy
  • Parallel-capacity capable
    Increases total power capacity by using multiple uninterruptible power supplies simultaneously.
  • High efficiency
    High efficiency rates that remain stable even at lower operating power levels
  • ECOnversion mode
    Operating mode that ensures ultra high efficiency while charging the batteries, conditioning the load power factor and ensuring a Class 1 output voltage regulation.
  • Robust operation
    No power derating in kW up to 40 degrees C or 104 degrees F.
  • Wide input voltage range
    Designed for harsh electrical environments to save battery life.
  • Input power factor correction
    Minimizes installation costs by enabling the use of smaller generators and cabling.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Albania , Armenia , Angola , Austria , Australia , Azerbaijan , Bosnia and Herzegovina , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Brunei , Bhutan , Botswana , Belarus , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Cameroon , China , Serbia and Montenegro , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Algeria , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , France , Gabon , United Kingdom , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Hong Kong , Croatia , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jordan , Kenya , Cambodia , South Korea , Kuwait , Kazakhstan , Lebanon , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Malaysia , Mozambique , Namibia , Niger , Nigeria , Netherlands , Norway , Nepal , New Zealand , Oman , Papua New Guinea , Philippines , Pakistan , Poland , Portugal , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Taiwan , Tanzania , Ukraine , Uganda , Uzbekistan , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Output

  • Nominal Output Voltage
    400V 3PH

Input

  • Nominal Input Voltage
    400V 3PH
  • Input frequency
    50/60 Hz

Physical

  • Maximum Height
    1970mm , 197.0CM
  • Maximum Width
    712mm , 71.2CM
  • Maximum Depth
    859mm , 85.9CM
  • Net Weight
    328.0KG
  • Shipping weight
    350.0KG
  • Shipping Height
    1980mm , 198.0CM
  • Shipping Width
    715mm , 71.5CM
  • Shipping Depth
    889mm , 88.9CM

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-999.9meters
  • Storage Temperature
    -25 - 65 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-14763.6meters

Conformance

  • Approvals
    C-tick, CE, EN/IEC 62040-1, EN/IEC 62040-2, EN/IEC 62040-3, IBC 2012 and CBC2013 to Sds=2.02g , RCM, UL 1778, VFI-SS-111
  • Standard warranty
    1 year on-site repair or replace with factory authorized Start-Up

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1113KB

Updated On

2018-06-14

Schneider Electric Important Safety Instructions in English, Chinese Simplified, French, German, European Spanish, Italian, Russian, Portuguese Brazilian, Dutch, Japanese and Korean
PDF

Size

6100KB

Updated On

2018-06-13

Provides the certified electrician with information on how to Install the system bypass cabinet and connect it to the Galaxy VM UPS units of a parallel system.
Brochure
Title
Size
Updated On
PDF

Size

956KB

Updated On

2018-06-14

Technical brochure for sales
Agency Approvals
Title
Size
Updated On
PDF

Size

75KB

Updated On

2018-06-12

PDF

Size

76KB

Updated On

2018-06-11

Certificate of Origin
Title
Size
Updated On
Galaxy VM, Mechanicals, System Bypass Cabinet

Category

Sub-Category


WVM225K-L1
Call for More Information
855 386 0180
Call for More Information  855 386 0180
WVM225K-L2
Call for More Information
855 386 0180
Call for More Information  855 386 0180
Galaxy VM Dust Filter Kit Wide Power Cabinet

Replacement dust filters for wide UPS cabinet.

GVMDFW-KIT
Call for More Information
855 386 0180
Call for More Information  855 386 0180
Galaxy VM Breaker Box 630A IEC

Wall mounted battery breaker box for use with open battery rack configurations.

GVMBBB630IEC
Call for More Information
855 386 0180
Call for More Information  855 386 0180
Galaxy VM Battery Breaker Kit 630A EL

Battery circuit breaker kit protects the DC cables from batteries to the UPS. For use with Galaxy VM empty battery cabinets.

GVMBBK630EL
Call for More Information
855 386 0180
Call for More Information  855 386 0180
Galaxy VM Battery Breaker Box 630A EL

Wall mounted battery breaker box for use with open battery rack configurations.

GVMBBB630EL
Call for More Information
855 386 0180
Call for More Information  855 386 0180
WVM40KPB-L3
Call for More Information
855 386 0180
Call for More Information  855 386 0180
WVM27KPB-L3
Call for More Information
855 386 0180
Call for More Information  855 386 0180

Show results per page