Cable Retainers 6" W for VL Vertical Cable Manager 2 & 4 Post Racks (Qty 6)

Share:

Cable Retainers 6" W for VL Vertical Cable Manager 2 & 4 Post Racks (Qty 6)

AR8736

Description: Cable retainer brackets attach to the rear of valueline vertical cable managers and provide a simple, quick to install solution for cable routing and containment.

Includes : Installation guide

Cable Retainers 6" W for VL Vertical Cable Manager 2 & 4 Post Racks (Qty 6)

Cable retainer brackets attach to the rear of valueline vertical cable managers and provide a simple, quick to install solution for cable routing and containment.

Call for More Information
855 386 0180
Includes: Installation guide

AR8736 Features

Cable Retainers 6" W for VL Vertical Cable Manager 2 & 4 Post Racks (Qty 6)

  • Cable separation
    Attach the cable divider/organizers to the backplate of Vertical Cable Managers and create multiple cable pathways within the cable manager channel.

Cable Management Features & Benefits

Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification

Physical

  • Maximum Height
    30mm , 3.0CM
  • Maximum Width
    127mm , 12.7CM
  • Maximum Depth
    99mm , 9.9CM
  • Net Weight
    0.45KG
  • Shipping weight
    0.59KG
  • Shipping Height
    132mm , 13.2CM
  • Shipping Width
    142mm , 14.2CM
  • Shipping Depth
    211mm , 21.1CM
  • Color
    Black

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

1138KB

Updated On

2018-06-12

Installation and assembly instructions for the Vertical Cable Manager
PDF

Size

148KB

Updated On

2018-06-08

Installation instructions for the Cable Retainers for Valueline Vertical Cable Managers for 2 and 4 Post Open Frame Racks
Title
Size
Updated On