APC Back-UPS 700VA, 230V, AVR, Universal and IEC Sockets

Share:

APC Back-UPS 700VA, 230V, AVR, Universal and IEC Sockets

BX700U-MS

Description: Battery Backup & Surge Protector for Electronics and Computers

Includes : Qty 1 - Detachable 1.2 m IEC power cord , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , User Manual

APC Back-UPS 700VA, 230V, AVR, Universal and IEC Sockets

Call for More Information
+65 6622 1639
Includes: Qty 1 - Detachable 1.2 m IEC power cord , Qty 1 - Detachable 2.0 m NEMA 5-15P to IEC C13 power cord , User Manual

Related Products, Accessories & Services

View all accessories and replacement batteries for this product

BX700U-MS Features

APC Back-UPS 700VA, 230V, AVR, Universal and IEC Sockets

  • Adjustable voltage sensitivity
    Provides the ability to adapt the UPS for optimal performance in specific power environments or generator applications.
  • APC USB communications
    Enables communications with SMX, SMT, SRT and SURTD Smart-UPS models using historical APC proprietary USB usages.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Automatic Voltage Regulation (AVR)
    Automatically steps up low voltage and steps down high voltage to levels that are suitable for your equipment.
  • Battery backup and surge protection
    Outlets provide abundant runtime for network gateway equipment and other critical low-power devices, allowing for hours of internet access during a power outage.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Boost and Trim Automatic Voltage Regulation (AVR)
    Eliminates voltage fluctuations as a source of AV signal degradation and component power-supply stress.
  • Dataline surge protection
    Provides protection of connected equipment from power surges on the data lines.
  • LED Indicators
    Provide easy-to-read status of the unit and utility power conditions.
  • Telephone dataline surge protection
    Provides protection of connected equipment from power surges traveling on telephone lines.
  • USB connection
    Use your PC to access additional power protection and management features for your UPS via a USB Port.

Back-UPS Features & Benefits

  • LED status display
    Quickly understand unit and power status with visual indicators.
  • Audible alarms
    Provides notification of changing utility power and UPS power conditions
  • Automatic self-test
    Periodic battery self-test ensures early detection of a battery that needs to be replaced.
  • Intelligent battery management
    Maximizes battery performance, life, and reliability through intelligent, precision charging.
  • Battery failure notification
    Provides early-warning fault analysis on batteries enabling timely preventive maintenance
  • Battery and surge protected outlets
    Back up and protect your hardware and data during power outages, surges and spikes.
  • Surge only outlets
    Protect secondary electronics from surges and spikes without reducing battery power used to run primary electronics during an outage.
  • Battery-protected and surge-only outlets
    Reserves power capacity and run time for connected equipment that require UPS battery back-up while providing surge only protection for less critical equipment
  • Safety-agency approved
    Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment.
Product Distribution
Product Distribution

Bangladesh , Bolivia , Chile , Indonesia , Cambodia , Myanmar , Malaysia , Nepal , Peru , Philippines , Paraguay , Singapore , Thailand , Uruguay , Vietnam

Print Technical Specification

Output

  • Output power capacity
    390Watts / 700VA
  • Max Configurable Power (Watts)
    390Watts / 700VA
  • Nominal Output Voltage
    230V
  • Output Frequency (sync to mains)
    50/60 Hz +/-1 Hz
  • Output Frequency (not synced)
    50/60 Hz +/-1 Hz
  • Topology
    Line Interactive
  • Waveform type
    Stepped approximation to a sinewave
  • Output Connections
    (1) IEC 320 C13 (Battery Backup)
  • Transfer Time
    4ms typical : 6ms maximum

Input

  • Nominal Input Voltage
    230V
  • Input frequency
    50/60 Hz +/- 3 Hz (auto sensing)
  • Input Connections
    IEC-320 C14, NEMA 5-15P
  • Cord Length
    1.22meters
  • Input voltage range for main operations
    140 - 300V
  • Number of Power Cords
    2
  • Type of Input Protection Required
    3-pole breaker

Batteries & Runtime

Communications & Management

  • Interface Port(s)
    USB
  • Control panel
    LED status display with load and battery bar-graphs and On Line : On Battery : Replace Battery : and Overload Indicators
  • Audible Alarm
    Alarm when on battery : distinctive low battery alarm : overload continuous tone alarm

Surge Protection and Filtering

  • Surge energy rating
    273Joules
  • Data Line Protection
    RJ-11 Modem/Fax protection

Physical

  • Maximum Height
    200mm , 20.0CM
  • Maximum Width
    115mm , 11.5CM
  • Maximum Depth
    256mm , 25.6CM
  • Net Weight
    6.0KG
  • Shipping weight
    6.8KG
  • Shipping Height
    275mm , 27.5CM
  • Shipping Width
    295mm , 29.5CM
  • Shipping Depth
    340mm , 34.0CM
  • Color
    Black
  • Master Carton Units
    2.0
  • Master Carton Weight
    13.7

Environmental

  • Operating Temperature
    0 - 40 °C
  • Operating Relative Humidity
    0 - 95 %
  • Operating Elevation
    0-3000meters
  • Storage Temperature
    -15 - 40 °C
  • Storage Relative Humidity
    0 - 95 %
  • Storage Elevation
    0-9000meters
  • Audible noise at 1 meter from surface of unit
    45.0dBA

Conformance

  • Standard warranty
    2 years repair or replace

Sustainable Offer Status

  • RoHS
    Compliant
  • REACH
    REACH: Contains No SVHCs
Manuals and Warranties
Title
Size
Updated On
PDF

Size

227KB

Updated On

2018-06-12

User Manual for Back-UPS BX700UI, BX700U-MS, BX700U-FR, BX700U-GR and BX700U-AZ
Brochure
Title
Size
Updated On
PDF

Size

151KB

Updated On

2016-12-22

Two page brochure with top level features, benefits and specs
Agency Approvals
Title
Size
Updated On
PDF

Size

2174KB

Updated On

2018-06-12

Emission - (EN 62040-2:2006 Environment: First Classification of EUT: Category C1; IEC61000-3-2:2005+A1:2008+A2:2009; IEC61000-3-3:2013);; Immunity - (EN 62040-2:2006; IEC61000-4-2:2008; IEC61000-4-6:2008; IEC61000-4-3:2006+A1:2007+A2:2010; IEC61000-4-8:2009; IEC61000-4-4:2012; IEC61000-2-2:2002; IEC61000-4-5:2005)
Title
Size
Updated On

Category

Sub-Category


1 Year Concurrent Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WBEXT1YR-BU-01
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
5 X 8 Power Up for Smart-UPS

A set of service options designed to deliver the vital resources, expertise, and tools needed to quickly and efficiently implement your APC by Schneider Electric solution

WSTRTUP-BU-01
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
(1) YR NBD On-Site Service Upgrade to Factory Warranty for (1) BACK-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WUPGFWOS-BU-01
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
APC Replacement Battery Cartridge #110

Genuine APC RBC(TM) are tested and certified for compatibility to restore UPS performance to the original specifications.

APCRBC110
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
3 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT3YR-BU-01
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
1 Year Renewal Extended Warranty for (1) Back-UPS

Get an extension of factory warranty coverage beyond the original factory warranty term for peace of mind and protection from failure

WEXT1YR-BU-01
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
(1) Preventive Maintenance for Back-UPS

An on site examination of your system designed to ensure optimal performance scheduled to meet your needs.

WPMV-BU-01
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639
1 Year NBD 1P Advantage Plan for (1) Back-UPS

Comprehensive service packages that allow you to design the coverage you need to operate your solution efficiently, minimize downtime and manage costs.

WADVPLN1P-BU-01
Call for More Information
+65 6622 1639
Call for More Information  +65 6622 1639

Show results per page