PowerChute Network Shutdown v4.2 for Virtualization

PowerChute Network Shutdown v4.2 for Virtualization

SFPCNS42-V

Description: Reliable network-based shutdown of multiple servers.
PowerChute Network Shutdown v4.2 for Virtualization

PowerChute Network Shutdown Features & Benefits

  • Text-based INI configuration file
    Allows for flexibility in archiving configuration settings or copying configured settings from one Agent to another.
  • Step-by-step configuration wizard
    Speeds deployment by reducing installation and set-up time. Allows configuration changes even after initial set-up.
  • Network Management System Integration
    Discover and manage PowerChute machines by using SNMP v1 or v3 to query and configure PowerChute settings. Send SNMP Traps for critical UPS events ensuring timely notifications.
  • Network-based shutdown
    Reduces cable clutter by eliminating the need to connect the UPS and protected servers via cables.
  • StruxureWare Data Center Expert Compatibility
    Discover and monitor PowerChute Agents via SNMP v1 or v3. Integrate SNMP Traps for timely notifications of UPS critical events.
  • Browser Accessible
    View the user interface with a browser. Provides quick access from anywhere on a secure network.
  • VMware vSphere Plug-in Options
    A vSphere plug-in option integrates PowerChute with vCenter Server for ease of management enabling PowerChute monitoring with the vSphere Client. Plug-in options are available for either the vSphere Web Client or vSphere Desktop Client.
  • Virtual Machine Migration Options
    Triggers virtual machine migration to available hosts in the same cluster on a single site or across different geographical locations. The option to control where specific virtual machines get migrated to is available by specifying the target host in either the same cluster or a different cluster.
  • Virtual Machine Prioritization
    Control the order in which virtual machines are migrated, shut down and powered on by moving virtual machines into High, Medium and Low Priority Groups.
  • VMware Virtual Appliance
    Provides the option to deploy PowerChute as a virtual appliance for ease of installation.
  • VMware vApp Shutdown
    Enables shutdown and startup of VMware vApps to control the sequence of virtual machine shutdown/startup.
  • Microsoft SCVMM Integration
    Provides the option to integrate with System Center Virtual Machine Manager (SCVMM) and leverage maintenance mode to migrate or save virtual machines when a critical UPS Event occurs.
  • Virtual Cluster Support
    Supports virtual machine migration, virtual machine shutdown and host shutdown in Virtual Clusters.
  • Virtual Cluster View
    Displays a graphical representation of your Virtual Cluster environment and UPS setup on a single screen to provide an intuitive view of your UPS and Host configuration.
  • Event logging
    Pinpoint the timing and sequence of events leading up to an incident with the event log.
  • Certifications
    Certified VMware Ready and Nutanix Ready.
  • Parallel-UPS configuration support
    Recognizes a Parallel-UPS configuration as a single UPS system in the case of actionable events (for UPS devices that are parallel-capable).
  • Advanced Redundant UPS Setups
    Monitors multiple groups of redundant UPS's; each with configurable redundancy levels such as N+1, N+2 or N+3. Shutdown actions depend on the number of UPS's and the level of redundancy in each UPS setup.
  • PowerChute Network Shutdown OS Compatibility
    This software supports numerous operating systems and processors. For further information, please
    click here.
  • Redundant-UPS configuration support
    Supports up to four UPS’s in a Redundant-UPS configuration. All UPS’s in a Redundant Configuration must belong to the same UPS family.
  • IPv6 Support
    Capable of operating on a network using IPv6 protocol
  • Run command file
    Run command file on network shutdown sequence as well as start-up sequence.
  • Secure communications
    Secured web access via HTTPS, as the default, ensures that communication between the device and the client interfaces cannot be interpreted.
  • Operating System Shutdown
    Prevents possible data corruption by performing graceful, unattended operating system shutdown in the event of an extended power outage or computer power problem.
  • Sequenced Server Shutdown
    Sequences the shutdown of multiple servers powered by the same UPS to extend runtime for higher priority servers.
  • Sequenced network shutdown and reboot
    Customize network shutdown and reboot sequence of connected servers and UPSs.
Product Distribution
Product Distribution

Andorra , United Arab Emirates , Afghanistan , Antigua and Barbuda , Anguilla , Albania , Armenia , Netherlands Antilles , Angola , Argentina , Austria , Australia , Aruba , Azerbaijan , Bosnia and Herzegovina , Barbados , Bangladesh , Belgium , Burkina Faso , Bulgaria , Bahrain , Burundi , Benin , Bermuda , Brunei , Bolivia , Brazil , Bahamas , Bhutan , Botswana , Belarus , Belize , Canada , The Democratic Republic Of Congo , Central African Republic , Congo , Switzerland , Côte d'Ivoire , Cook Islands , Chile , Cameroon , China , Colombia , Costa Rica , Serbia and Montenegro , Cuba , Cyprus , Czech Republic , Germany , Djibouti , Denmark , Dominica , Dominican Republic , Algeria , Ecuador , Estonia , Egypt , Western Sahara , Eritrea , Spain , Ethiopia , Finland , Fiji , Falkland Islands , France , Gabon , United Kingdom , Grenada , Georgia , French Guiana , Ghana , Gibraltar , Gambia , Guinea , Guadeloupe , Equatorial Guinea , Greece , Guatemala , Guyana , Hong Kong , Honduras , Croatia , Haiti , Hungary , Indonesia , Ireland , Israel , India , Iraq , Iran , Iceland , Italy , Jamaica , Jordan , Kenya , Cambodia , Saint Kitts And Nevis , South Korea , Kuwait , Cayman Islands , Kazakhstan , Lebanon , Saint Lucia , Liechtenstein , Sri Lanka , Liberia , Lesotho , Lithuania , Luxembourg , Latvia , Morocco , Moldova , Madagascar , Macedonia , Mali , Myanmar , Mongolia , Martinique , Mauritania , Malta , Mauritius , Malawi , Mexico , Malaysia , Mozambique , Namibia , Niger , Nigeria , Nicaragua , Netherlands , Norway , Nepal , New Zealand , Oman , Panama , Peru , Papua New Guinea , Philippines , Pakistan , Poland , Puerto Rico , Portugal , Paraguay , Qatar , Reunion , Romania , Russia , Rwanda , Saudi Arabia , Sudan , Sweden , Singapore , Slovenia , Slovakia , Sierra Leone , Senegal , Somalia , Suriname , El Salvador , Turks And Caicos Islands , Chad , Togo , Thailand , Tajikistan , Turkmenistan , Tunisia , TP , Turkey , Trinidad and Tobago , Taiwan , Tanzania , Ukraine , Uganda , United States , Uruguay , Uzbekistan , Saint Vincent And The Grenadines , Venezuela , U.S. Virgin Islands , Vietnam , Yemen , Mayotte , South Africa , Zambia , Zimbabwe

Print Technical Specification
Manuals and Warranties
Title
Size
Updated On
PDF

Size

77KB

Updated On

2018-06-13

PDF
PDF

Size

3066KB

Updated On

2018-06-12

PDF
PDF

Size

5820KB

Updated On

2018-06-08

PDF
PDF

Size

108KB

Updated On

2018-06-06

PDF
PDF

Size

4586KB

Updated On

2017-02-18

PDF
Title
Size
Updated On

Firmware Upgrades

PowerChute Network Shutdown
Part Number
Updated On

PowerChute Network Shutdown

PowerChute Network Shutdown v4.2

Compatible With: Windows Server 2008 , Windows Server 2012 , Solaris , Linux , Solaris , HP-UX , Linux , Solaris , Solaris , Mac OS X , AIX , Microsoft Hyper-V , Windows Server 2008 , Windows Server 2012

Part Number

SFPCNS42

Updated On

2016-08-23